Overview
Features and Benefits
- Two fully assembled and tested evaluation boards per kit
 - Full set of IC voltage options in each kit
 - 3 samples of each IC voltage option packed in separate antistatic bags
 - Kit allows the user to quickly evaluate all IC voltage options
 - Only need to order one kit per product family
 
Product Details
This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.
Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.
Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            UG-147: RedyKit for the ADP122 LDO8/20/2010PDF163 kB
 - 
                                                                
                                                                    
                                                                                                                                            UG-055: RedyKit for the ADP122/ADP123 LDO3/11/2010PDF370 kB
 
- 
                                                                
                                                                    
                                                                                                                                            Power Management RedyKit4/12/2010PDF1124 kB