Overview
Product Details
The AD9136-EBZ (Obsolete) and the AD9136-FMC-EBZ support the AD9136 dual, 16-bit, high dynamic range digital-to-analog converters (DAC).The AD9135 provides a maximum sample rate of 2800 MSPS, permitting a multicarrier generation over a very wide bandwidth. The DAC outputs are optimized to interface seamlessly with the ADRF6720 and ADRF670x analog quadrature modulators (AQMs) from Analog Devices, Inc. An optional 3-wire or 4-wire serial port interface (SPI) provides for programming/ readback of many internal parameters. The fullscale output current can be programmed over a typical range of 13.9 mA to 27.0 mA.Markets and Technologies
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            AD9136 & AD9135 Evaluation Board Documentation6/10/2016WIKI
- 
                                                                
                                                                    
                                                                                                                                            AD9136/AD9135-FMC-EBZ Evaluation Board Quick Start Guide6/10/2016WIKI