Overview

Features and Benefits

  • Full featured evaluation board for the AD5710R
  • Evaluation kit compatible with AD5711R
  • Various link options
  • PC control in conjunction with the EVAL-SDP-CK1Z board

Product Details

This user guide details the operation of the EVAL-AD5710R-ARDZ for the AD5710R.

The EVAL-AD5710R-ARDZ features a power solution using the MAX77859 switching regulator to generate 6V via a USB-C cable. Additionally, on-board regulators such as the ADP150ACBZ-1.8 generate power for IOVDD and the ADM7171ACPZ to supply AVDD and PVDD. Also, an additional on-board voltage reference, the ADR3625BRMZ, is incorporated.

The EVAL-AD5710R-ARDZ interfaces with a PC via USB through the SDP-K1 board. A peripheral module interface (PMOD) is also available, allowing the evaluation board to operate without the SDP-K1. When using a microcontroller via the PMOD connection, the SDP-K1 must be disconnected, and ACE software functionality is not available.

The evaluation board is compatible with the AD5711R.

Applicable Parts

Software

ACE Software

ZIP
28 MB
ACE plug-in for Board.AD5710R 1.2025.4751609 [Oct 21 26]
Board.AD5710R supports the EVAL-AD5710RARDZ board. The AD5710R is an 8-Channel, 16-/12-bit IDAC/VDAC.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.