Overview

Features and Benefits

  • ADSP-SC598 Dual-SHARC+ Audio Processor w/Integrated Arm® Cortex®-A55
  • 4Gb DDR3 (933 MHz)
  • 512 Mb Quad SPI Flash Memory 
  • 8 GB eMMC
  • Power Solution Based on LT Components
  • FTDI USB-to-UART
  • USB 3.0 Power Delivery
  • Debug Interface (JTAG, Requires In-Circuit Emulator and Full CCES License)
  • SOM Interface Connector 
  • CCES Kit License (When Used with Supported Carrier Board)

Product Details

The EV-SC598-SOM enables evaluation and rapid prototyping of designs featuring the ADSP-SC59x Family (ADSP-SC596/ADSP-SC598) of SHARC audio processors. It provides an easy-to-use plug-n-play reference design with expansion capabilities to interface to custom hardware ahead of the release of the processor itself. When the EV-SC598-SOM board is plugged into the EV-SOMCRR-EZKIT or EV-SOMCRR-EZLITE carrier board, the resulting EZ-KIT® evaluation system can be used for fast and easy evaluation of the processor core and system peripherals/interfaces.

The EV-SC598-SOM enables rapid prototyping for a wide range of applications, including immersive 3D sound and personal audio zones (PAZ), automotive active and road noise cancellation (ANC/RNC), voice-based user-interfaces and in-car communications (ICC), engine sound synthesis (ESS) and electric vehicle warning sound systems (EVWSS/AVAS). Additional applications include professional audio and soundbars / home AVRs (with 3D Object and Multi-Channel Audio) and enhanced conferencing systems. ADI offers several software modules (e.g., AEC/NR, microphone beamforming, pitch shifting, harmonic generators, wave players etc.), as well as complete software solutions that can be licensed, where users can develop/evaluate their audio and voice processing applications. ADI also offers 3rd party surround sound solutions that can be licensed on ADI’s SHARC processor families. Please visit ADI’s Software Solutions page for more information. 

The EV-SC598-SOM module utilizes the CrossCore® Embedded Studio (CCES) development tools to enable developers to achieve faster time to market. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

Software

Product Downloads

ADSP-SC59x/2159x EZ-KIT Board Support Package – Current Release (Rev. 4.0.0)
ADSP-SC59x/2159x EZ-KIT Board Support Package – Previous Release (Rev. 3.2.0)
ADSP-SC59x/2159x EZ-KIT Board Support Package – Previous Release (Rev. 3.0.0)
ADSP-SC59x/2159x EZ-KIT Board Support Package – Previous Release (Rev. 2.0.0)

Middleware

FreeRTOS for Analog Devices Processors is a Real Time Operating System for Analog Devices Processors.

The Tuxera (HCC) TCP/IP stack provides all main protocols and supports both IPv4 and IPv6

The Tuxera (HCC) FAT file system is full-featured and optimized for use in embedded applications that need to attach FAT 12/16/32-compliant media to a product.

The Tuxera (HCC) USB stacks are mature, widely-used stacks that can support almost any desired USB configuration.

Software Development Tools

CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.

Related Hardware (3)

Daughter Boards