ZA9L1
DeepCover Secure Microcontroller with ARM922T Processor Core
Secure 32-Bit ARM Processor Supporting Linux OS with Advanced Physical Security
Overview
-  32-Bit ARM922T CPU Core
- 8KB/8KB I/D-Caches
 - MMU Supporting Linux® and Windows® Embedded CE Operating Systems
 - 192MHz Performance
 - JTAG Embedded ICE Support
 
 - 64KB Embedded Zero-Wait-State SRAM
 - Vectored Interrupt Controller
 -  External Bus Interface
- Dual External Bus Architecture (Primary and Secondary)
 - 24-Bit Address, 16-Bit Data
 - Synchronous Flash
 - SDRAM in 16MB to 512MB Configurations
 
 -  Power Management Unit
- 14MHz to 40MHz Oscillator and Phase-Locked Loop (PLL) Generated System Clocks
 - 32.768kHz Oscillator for RTC
 - Clock Disable on a Peripheral-by-Peripheral Basis
 - Three Modes: Active, Idle, and Battery Backup
 
 - Real-Time Clock
 - Watchdog Timer (WDT)
 - Two Dedicated SPI Interfaces
 - USB 2.0 OTG Interface
 - Nine Timer/Counters
 -  Three UARTs
- 1 x 8-Wire Interface
 - 2 x 4-Wire Interface
 
 -  POS Security Features for PCI Compliance
- Voltage and Temperature Sensors
 - Sensors for Tamper Switches and Wire Mesh
 - Clock Frequency and Glitch Protection
 - Battery-Backed Secure Memory with Active Zeroization
 
 - Embedded Boot ROM
 - 32-Bit Unique ID Number
 - NIST 800-22-Compliant Random-Number Generator
 - FIPS 180-2-Compliant SHA-1 Hash Generator
 - Two ISO 7816 Smart Card UARTs
 - 3-Track Magnetic Stripe Reader Interface
 - Display Controller Interface
 - Up to 76 General-Purpose Input/Output (GPIO) Pins
 - 10-Bit ADC, 4-Channel, 45ksps
 - Eight independent DMA Channels
 - Voltage: Dual 1.8V and 3.3V Supplies
 - 3.3V I/O Pins with 5V Tolerant I/O for UART and SPI
 - 256-Pin BGA (1.0mm Ball Pitch) Package
 
System security is enhanced by a number of physical and logical protection mechanisms including environmental sensors (temperature, voltage, and frequency), true hardware random-number generator (RNG), real-time clock (RTC), and 4KB of secure nonvolatile SRAM storage with fast erase capability upon tampering. On power-up, application code is first cryptographically verified for authenticity to ensure that attackers cannot insert their own application code.
The ZA9L1 provides extensive communication support with three UARTs, two independent SPI ports, a USB 2.0 On-The-Go (OTG) interface, and ample GPIO pins to implement any communication interface. The ZA9L1 also has a targeted set of peripherals to support PIN pad applications, including an LCD interface; multiple timers with PWM; a watchdog; a 4-channel, 10-bit ADC; two ISO 7816 smart card UARTs; and a 3-track magnetic stripe reader interface.
Applications
- EFTPOS
 - EPP
 - Healthcare Reader
 - Metering
 - PIN Pads
 
Documentation
Data Sheet 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAThis is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description | 
|---|---|---|
| Microcontrollers 5 | ||
| ZA9L0 | DeepCover Secure Microcontroller with ARM922T Processor Core | |
| DS5250 | LAST TIME BUY | High-Speed Secure Microcontroller | 
| MAXQ1850 | PRODUCTION | DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography | 
| MAXQ1103 | NOT RECOMMENDED FOR NEW DESIGNS | DeepCover Secure Microcontroller with Rapid Zeroization Technology and Cryptography | 
| USIP | DeepCover Secure Microcontroller with MIPS 4KSd Processor Core | 
Latest Discussions
No discussions on ZA9L1 yet. Have something to say?
Start a Discussion on EngineerZone®