Z86L987
40-/44-/48-Pin Low-Voltage Infrared Microcontrollers
40mW Typical Power Consumption and Operation from 2.0V to 3.6V Increases Battery Life of Remote Controls
Overview
Maxim’s Z86L73/Z86L87/Z86L89/Z86L987 are ROM-based members of the infrared (IR) microcontroller family. With 237 bytes of general-purpose RAM and 16/24/32/64KB of ROM, Maxim's CMOS microcontrollers offer fast execution, efficient use of memory, sophisticated interrupts, input/output bit manipulation capabilities, automated pulse generation/reception, and internal key-scan pullup transistors.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Microcontrollers 7 | ||
| MAXQ61H | Obsolete | 16-Bit Microcontroller with Infrared Module |
| MAXQ610 | PRODUCTION | 16-Bit Microcontroller with Infrared Module |
| Z86L85 | Obsolete | 28-Pin Low-Voltage Infrared Microcontrollers |
| Z86L82 | Obsolete | 28-Pin Low-Voltage Infrared Microcontrollers |
| Z86L98 | Obsolete | 28-Pin Low-Voltage Infrared Microcontrollers |
| Z86L86 | Obsolete | 28-Pin Low-Voltage Infrared Microcontrollers |
| Z86L81 | Obsolete | 28-Pin Low-Voltage Infrared Microcontrollers |
Latest Discussions
No discussions on Z86L987 yet. Have something to say?
Start a Discussion on EngineerZone®