Z86L73

Obsolete

40-/44-/48-Pin Low-Voltage Infrared Microcontrollers

40mW Typical Power Consumption and Operation from 2.0V to 3.6V Increases Battery Life of Remote Controls

Viewing:

Overview

Maxim’s Z86L73/Z86L87/Z86L89/Z86L987 are ROM-based members of the infrared (IR) microcontroller family. With 237 bytes of general-purpose RAM and 16/24/32/64KB of ROM, Maxim's CMOS microcontrollers offer fast execution, efficient use of memory, sophisticated interrupts, input/output bit manipulation capabilities, automated pulse generation/reception, and internal key-scan pullup transistors.

Z86L73
40-/44-/48-Pin Low-Voltage Infrared Microcontrollers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 7
MAXQ61H Obsolete 16-Bit Microcontroller with Infrared Module
MAXQ610 PRODUCTION 16-Bit Microcontroller with Infrared Module
Z86L85 Obsolete 28-Pin Low-Voltage Infrared Microcontrollers
Z86L82 Obsolete 28-Pin Low-Voltage Infrared Microcontrollers
Z86L98 Obsolete 28-Pin Low-Voltage Infrared Microcontrollers
Z86L86 Obsolete 28-Pin Low-Voltage Infrared Microcontrollers
Z86L81 Obsolete 28-Pin Low-Voltage Infrared Microcontrollers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on Z86L73 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed