TMCM-035
PRODUCTIONTMCM-035
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
Electrical Data:
- Up to 3.5A RMS coil current (5A peak)
- 14V to 50V DC motor supply voltage
- 5V DC logic supply voltage
Interface:
- Step / Direction input (TTL/CMOS signal)
- SPITM interface
- Classical analog interface
Other:
- 68 pin connector carries all signals
- RoHS compliant
- Size: 80x50mm² (credit card)
Highlights:
- Up 64 times microstepping, since version 2.0 (prev. versions up to 16)
- Motor current settings via internal and / or external resistors
- Up to 245kHz microstep frequency
- ADI TRINAMIC driver technology: No heat sink required
- StallGuardTM optional for SPI operation
- Standby reduction programmable
- “mixed-decay” mode for good microstep performance mode
- low EME design for ease of use
Supported Motors:
- two-phase bipolar motors with 0.3A to 3.5A coil current
The TMCM-035/SG-H is a compact motor driver module for highly dynamic or high-torque axis. It can be combined with the driver-less modules TMCM-3x1 or TMCM-3x2, or with any step / direction controller. Its small size and low power dissipation, together with the variety of three different control interfaces, make it an optimum solution for integration on any user board. The board can be connected to a baseboard or customized electronics with a pin connector. Applications are consumer and industrial controls, CNC power stages, lab automatization, robotics, pick- and place machines.
The related product version TMCM-035/SG-V obsolete.
Applications
- Driver module for a highly dynamic or high torque axis
- Easy integration through three different control interfaces into any user board
Documentation
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| TMCM-035/SG-H | N/A |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Motor Drivers & Motion Controllers 1 | ||
| TMCM-1231 | PRODUCTION | Plug-In stepper motor controller/driver module 10 to 52V, 6.5A, 256 µSteps, SixPoint ramp controller with CAN, RS485 and S/D Interface, StallGuard, CoolStep, StealthChop |
Latest Discussions
No discussions on TMCM-035 yet. Have something to say?
Start a Discussion on EngineerZone®