SSM2377

PRODUCTION

Filterless, High Efficiency, Mono 2.5 W Class-D Audio Amplifier

Viewing:

Overview

  • Filterless, Class-D amplifier with spread-spectrum Σ-Δ modulation
  • 2.5 W into 4 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with <1% total harmonic distortion plus noise (THD + N)
  • 92% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • >100 dB signal-to-noise ratio (SNR)
  • High PSRR at 217 Hz: 80 dB
  • Ultralow EMI emissions
  • Single-supply operation from 2.5 V to 5.5 V
  • Gain select function: 6 dB or 12 dB
  • Fixed input impedance of 80 kΩ
  • 100 nA shutdown current
  • Short-circuit and thermal protection with autorecovery
  • Available in a 9-ball, 1.2 mm × 1.2 mm WLCSP
  • Pop-and-click suppression

The SSM2377 is a fully integrated, high efficiency, Class-D audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.5 V supply. It is capable of delivering 2.5 W of continuous output power with <1% THD + N driving a 4 Ω load from a 5.0 V supply.

The SSM2377 features a high efficiency, low noise modulation scheme that requires no external LC output filters. The modulation operates with high efficiency even at low output power.

The SSM2377 operates with 92% efficiency at 1.4 W into 8 Ω from a 5.0 V supply and has an SNR of >100 dB.

Spread-spectrum pulse density modulation (PDM) is used to provide lower EMI-radiated emissions compared with other Class-D architectures. The inherent randomized nature of spread-spectrum PDM eliminates the clock intermodulation (beating effect) of several amplifiers in close proximity.

The SSM2377 produces ultralow EMI emissions that significantly reduce the radiated emissions at the Class-D outputs, particularly above 100 MHz. The SSM2377 passes FCC Class B radiated emission testing with 50 cm, unshielded speaker cable without any external filtering. The ultralow EMI emissions of the SSM2377 are also helpful for antenna and RF sensitivity problems.

The device is configured for either a 6 dB or a 12 dB gain setting by connecting the GAIN pin to the VDD pin or the GND pin, respectively. Input impedance is a fixed value of 80 kΩ, independent of the gain select operation.

The SSM2377 has a micropower shutdown mode with a typical shutdown current of 100 nA. Shutdown is enabled by applying a logic low to the SD pin.

The device also includes pop-and-click suppression circuitry, which minimizes voltage glitches at the output during turn-on and turn-off, reducing audible noise on activation and deactivation. Built-in input low-pass filtering is also included to suppress outof-band noise interference to the PDM modulator.

The SSM2377 is specified over the industrial temperature range of −40°C to +85°C. It has built-in thermal shutdown and output short-circuit protection. It is available in a halide-free, 9-ball, 0.4 mm pitch, 1.2 mm × 1.2 mm wafer level chip scale package (WLCSP).

Applications

  • Mobile phones
  • MP3 players
  • Portable electronics

SSM2377
Filterless, High Efficiency, Mono 2.5 W Class-D Audio Amplifier
SSM2377-fbl SSM2377-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-SSM2377

SSM2377 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating this product.

EVAL-SSM2377
SSM2377 Evaluation Board

Latest Discussions

Recently Viewed