SSM2311

Obsolete

Filterless High Efficiency Mono 3 W Class-D Audio Amplifier

Viewing:

Overview

  • Filterless Class-D amplifier with Σ-Δ modulation
  • No sync necessary when using multiple Analog Devices, Inc., Class-D amplifiers
  • 3 W into 3 Ω load and 1.4 W into 8 Ω load at 5.0 V supply with less than 10% total harmonic distortion (THD)
  • 90% efficiency at 5.0 V, 1.4 W into 8 Ω speaker
  • Better than 98 dB signal-to-noise ratio (SNR)
  • Single-supply operation from 2.5 V to 5.5 V
  • 20 nA ultralow shutdown current
  • Short-circuit and thermal protection
  • Available in 9-ball, 1.5 mm × 1.5 mm WLCSP
  • Pop-and-click suppression
  • Built-in resistors reduce board component count
  • Default fixed 18 dB or user-adjustable gain setting

The SSM2311 is a fully integrated, high efficiency, Class-D audio amplifier. It is designed to maximize performance for mobile phone applications. The application circuit requires a minimum of external components and operates from a single 2.5 V to 5.5 V supply. It is capable of delivering 3 W of continuous output power with less than 1% THD + N driving a 3 Ω load from a 5.0 V supply.

The SSM2311 features a high efficiency, low noise modulation scheme that does not require any external LC output filters. The modulation continues to provide high efficiency even at low output power. It operates with 90% efficiency at 1.4 W into 8 Ω or 85% efficiency at 3 W into 3 Ω from a 5.0 V supply and has an SNR that is better than 98 dB. Spread-spectrum pulse density modulation is used to provide lower EMI-radiated emissions compared with other Class-D architectures.

The SSM2311 has a micropower shutdown mode with a typical shutdown current of 20 nA. Shutdown is enabled by applying a logic low to the SD pin.

The device also includes pop-and-click suppression circuitry. This minimizes voltage glitches at the output during turn-on and turnoff, thus reducing audible noise on activation and deactivation. The fully differential input of the SSM2311 provides excellent rejection of common-mode noise on the input. Input coupling capacitors can be omitted if the dc input common-mode voltage is approximately VDD/2.

The default gain of SSM2311 is 18 dB, but users can reduce the gain by using a pair of external resistors.

The SSM2311 is specified over the industrial temperature range (−40°C to +85°C). It has built-in thermal shutdown and output short-circuit protection. It is available in a 9-ball, 1.5 mm × 1.5 mm wafer level chip scale package (WLCSP).

Applications

  • Mobile phones
  • MP3 players
  • Portable gaming
  • Portable electronics
  • Educational toys

SSM2311
Filterless High Efficiency Mono 3 W Class-D Audio Amplifier
SSM2311-fbl SSM2311-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on SSM2311 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed