RT2378-20

Obsolete

Radiation Tolerant 20-Bit, 1Msps, Low Power Plastic Package SAR ADC

Viewing:

Overview

  • Processed and Qualified to Proprietary RT Flow Using PEM-INST-001 as a Guideline
  • 1Msps Throughput Rate
  • ±0.5ppm INL (Typ)
  • Guaranteed 20-Bit No Missing Codes
  • Low Power: 21mW at 1Msps, 21μW at 1ksps
  • 104dB SNR (Typ) at fIN = 2kHz
  • –125dB THD (Typ) at fIN = 2kHz
  • Digital Gain Compression (DGC)
  • 2.5V Supply
  • Fully Differential Input Range ±VREF
  • VREF Input Range from 2.5V to 5.1V
  • No Pipeline Delay, No Cycle Latency
  • 1.8V to 5V I/O Voltages
  • SPI-Compatible Serial I/O with Daisy-Chain Mode
  • Internal Conversion Clock
  • 16-Lead MSOP Package
  • To request samples or a demo board of the commercial equivalent, please visit the LTC2378-20 product page
Radiation Performance
  • Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883: - 10kRad (Si), per condition A at 50Rads(Si)/sec (20kRad data available in Space Data Pack)
  • Single Event Latch-Up (SEL) Threshold Linear Energy Transfer (LET) ≥ 30.86MeV-cm2/mg at TCASE = 70°C
RT2378-20
Radiation Tolerant 20-Bit, 1Msps, Low Power Plastic Package SAR ADC
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RT2378-20 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed