RH1085

Obsolete

3A Low Dropout Positive Adjustable Regulator

Viewing:

Overview

Absolute Maximum Ratings
  • Power Dissipation: Internally Limited
  • Input-to-Output Voltage Differential: 30V
  • Operating Junction Temperature Range:
    Control Section: – 55°C to 150°C
    Power Transistor: – 55°C to 200°C
  • Storage Temperature Range: – 65°C to 150°C
  • Lead Temperature (Soldering, 10 sec): 300°C

The RH1085 positive adjustable regulator is designed to provide 3A with higher efficiency than currently available devices. All internal circuitry is designed to operate down to 1V input-to-output differential and the dropout voltage is fully specified as a function of load current. Dropout is guaranteed at a maximum of 1.5V at maximum output current, decreasing at lower load currents. On-chip trimming adjusts the output voltage to 1%. Current limit is also trimmed, minimizing the stress on both the regulator and power source circuitry under overload conditions.

The RH1085 is pin compatible with older 3-terminal regulators. A 10µF output capacitor is required on these new device. However, this is usually included in most regulator designs.

The wafer lots are processed to our in-house Class S flow-to-yield circuits usable in stringent military applications.

Third Party Vendor Availability

Analog Devices partners with third party vendors who assemble and test packaged products with RH Dice inside.

Part Number Description SMD
MSK5971RH 3A Positive Adjustable Voltage LDO Regulator 5962-09212Z

Preconditioning

  • 100% Thermal Limit Burn-In

RH1085
3A Low Dropout Positive Adjustable Regulator
RH1085 Application Circuit RH1085 Package Information
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
RH3083MK PRODUCTION Adjustable 2.8A Single Resistor Low Dropout Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed