RH1084

5A Low Dropout Positive Adjustable Regulator

Viewing:

Overview

    Absolute Maximum Ratings

    • Power Dissipation: Internally Limited
    • Input-to-Output Voltage Differential: 25V
      • Operating Junction Temperature Range
      • Control Section: –55°C to 150°C
    • Power Transistor: –55°C to 200°C
    • Storage Temperature Range: –65°C to 150°C
    • Lead Temperature (Soldering, 10 sec): 300°C

    PAD Function

    • VIN
    • VOUT
    • ADJUST

The RH1084 positive adjustable regulator is designed to provide 5A with higher efficiency than currently available devices. All internal circuitry is designed to operate down to 1V input-to-output differential and the dropout voltage is fully specified as a function of load current. Dropout is guaranteed at a maximum of 1.5V at maximum output current, decreasing at lower load currents. On-chip trimming adjusts the output voltage to 1%. Current limit is also trimmed, minimizing the stress on both the regulator and power source circuitry under overload conditions.

The RH1084 is pin compatible with older 3-terminal regulators. A 10μF output capacitor is required on these new device. However, this is usually included in most regulator designs.

The wafer lots are processed to in-house Class S flow-to-yield circuits usable in stringent military applications.

Third Party Vendor Availability

Analog Devices partners with third party vendors who assemble and test packaged products with RH Dice inside.

Part Number Description
VRG8653 3A Dual Positive/Negative Adj. Regulator, Thru Hole
VRG8654 3A Dual Positive/Negative Adj. Regulator, Surf Mount
VRG8684 3A Positive Adjustable Regulator
VRG8687 3A Dual Positive Adjustable Regulator, Thru Hole
VRG8688 3A Dual Positive Adjustable Regulator, Surf Mount

RH1084
5A Low Dropout Positive Adjustable Regulator
Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on RH1084 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed