Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceRH1021-7
PRODUCTIONPrecision 7V Reference
- Part Models
- 2
- 1ku List Price
- Starting From $323.92
Overview
- Ultralow Drift: 5ppm/°C Max Temperature Coefficient
- Very Low Noise: 4µVP-P (0.1Hz to 10Hz)
- Long Term Stability: 7ppm/kHr
- Trimmed Output Voltage
- Operates in Series or Shunt Mode
- Configure As Positive Or Negative Reference
- Output Sinks Or Sources 10mA
- Available in Metal Can package
- Total Ionizing Dose (TID) Tolerance, per TM1019.8, MIL-STD-883:
- 200kRad (Si), per condition A at 50Rads(Si)/sec
The RH1021-7 is a precision 7V reference with ultralow drift and noise, extremely good long-term stability and almost total immunity to input voltage variations. The reference output will source and sink up to 10mA. This reference can also be used as a shunt regulator (2-terminal Zener). Unique circuit design makes the RH1021-7 the first IC reference to offer ultralow drift without the use of high power on-chip heaters.
The wafer lots are processed to Linear Technology’s in-house Class S flow to yield circuits usable in stringent military applications.
Applications
- A/D and D/A Convertors
- Precision Regulators
- Measurement and Control Systems
- Power Supply Monitors
Documentation
Data Sheet 1
Controlled Drawings 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| RH1021BMH-7 | 8-Lead TO-5 (0.2 Inch PCD) | ||
| RH1021BMH-7-EMX | 8-Lead TO-5 (0.2 Inch PCD) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 30, 2022 - 22_0196 Test Site Transfer of RH, SMD, Class-S, Special Flow, MIL-STD-883 Products from Analog Devices Milpitas to ADGT |
||
| RH1021BMH-7 | PRODUCTION | |
|
Oct 30, 2020 - 20_0325 ADI Philippines as an assembly plant to replace ADI Hillview for Radiation Hardened products in TO5 packages and die sales. |
||
| RH1021BMH-7 | PRODUCTION | |
|
Jul 9, 2019 - 19_0111 Laser Top Mark for TO Metal Can Packages assembled in ADI Hillview |
||
| RH1021BMH-7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Latest Discussions
No discussions on RH1021-7 yet. Have something to say?
Start a Discussion on EngineerZone®