QSH6018
RECOMMENDED FOR NEW DESIGNSNEMA 24 stepper motors
- Part Models
- 7
- 1ku List Price
- price unavailable
Overview
- NEMA 24 mounting configuration
- Flange max. 60.5mm * 60.5mm
- 7.5mm Axis diameter, 22.4mm axis length with 20mm D-cut of 0.5mm depth
- Step angle: 1.8˚
- Optimized for microstep operation
- Optimum fit for TMC239, TMC249 and TMC262 based driver circuits
- Up to 75V operating voltage
- CE approved
- Variants with encoder: 10000 lines/ 40000 counts
NEMA24 (60mm) 2-phase stepper motor optimized for microstepping and give a good fit to the ADI TRINAMIC family of motor controllers and drivers. They can be used in very space critical applications and allow high RPM due to their low back EMF.
Variants include a small size optical incremental encoder kit. It comes with a resolution of 10000 lines (40000 counts). ADI Trinamic’s stepper motors are quality motors for universal use. They feature a long life due to ball bearings and no wearing out parts.
Technical Details
| QSH6018-45-28-110 | QSH6018-56-28-165 | QSH6018-65-28-210 | QSH6018-86-28-310 | |
| Status | Active | Active | Active | Active |
| Flange NEMA | 24 | 24 | 24 | 24 |
| Flange | 60mm | 60mm | 60mm | 60mm |
| Holding Torque | 110Ncm | 165Ncm | 210Ncm | 310Ncm |
| Phase Current | 2.80A | 2.80A | 2.80A | 2.80A |
| Full Steps | 200 | 200 | 200 | 200 |
| Width | 60mm | 60mm | 60mm | 60mm |
| Height | 60mm | 60mm | 60mm | 60mm |
| Length | 45mm | 56mm | 65mm | 86mm |
| Weight | 600g | 770g | 1200g | 1400g |
Documentation
Package Outline Drawing 7
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| QSH6018-45-28-110 | TRIACC | ||
| QSH6018-56-28-165 | TRIACC | ||
| QSH6018-65-28-210 | TRIACC | ||
| QSH6018-65-28-210-10K | TRIACC | ||
| QSH6018-86-28-310 | TRIACC | ||
| QSH6018-86-28-310-10K | TRIACC | ||
| QSH6018-86-90-300-10K | TRIACC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Motor Drivers & Motion Controllers Modules 1 | ||
| TMCM-1160 | RECOMMENDED FOR NEW DESIGNS | Motor mountable stepper motor controller/driver module 9 to 51V, 2.8A, 256 µSteps, with USB, CAN and RS485 Interface, StallGuard, CoolStep |
Latest Discussions
No discussions on QSH6018 yet. Have something to say?
Start a Discussion on EngineerZone®