PM7528

Obsolete

Dual 8-Bit Buffered Multiplying CMOS D/A Converter

Viewing:

Overview

  • On-chip latches for both DACs
  • +5V to +15V single supply operation
  • DACs matched to 1%
  • Four-quadrant multiplication
  • TTL/CMOS compatible
  • 8-Bit endpoint linearity (± 1/2 LSB)
  • Full temperature operation
  • Low power consumption
  • Microprocessor compatible
  • Improved ESD resistance
  • Automatically insertable cerdip and plastic packages
  • Available in surface mount SO, PLCC and LCC packages
PM7528
Dual 8-Bit Buffered Multiplying CMOS D/A Converter
PM7528-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed