PHY1090

NOT RECOMMENDED FOR NEW DESIGNS

Linear 6G to 10Gbps Transimpedance Amplifier

TIA Suitable for PIN, APD, and Equalizer Applications

Viewing:

Overview

  • 1100nA RMS Maximum Input Referred Noise
  • Linear Up to 2mAP-P Input Level
  • 2kΩ Typical Transimpedance
  • Incorporates Automatic Gain Control
  • 3.3V Power Supply
  • Integrated PIN Filter Capacitor and Resistor
  • OMA-Based RSSI Output Current
  • -40°C to +85°C Operating Range
  • 1.169mm x 0.929mm Die Size
PHY1090
Linear 6G to 10Gbps Transimpedance Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on PHY1090 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed