MXD1210
PRODUCTIONNonvolatile RAM Controller
- Part Models
- 8
- 1ku List Price
- Starting From $6.01
Overview
- Battery Backup
- Memory Write Protection
- 230µA Operating-Mode Quiescent Current
- 2nA Backup-Mode Quiescent Current
- Battery Freshness Seal
- Optional Redundant Battery
- Low Forward-Voltage Drop on VCC Supply Switch
- 5% or 10% Power-Fail Detection Options
- Tests Battery Condition During Power-Up
- 8-Pin SO Available
The MXD1210 nonvolatile RAM controller is a very low-power CMOS circuit that converts standard (volatile) CMOS RAM into nonvolatile memory. It also continually monitors the power supply to provide RAM write protection when power to the RAM is in a marginal (out-of-tolerance) condition. When the power supply begins to fail, the RAM is write protected, and the device switches to battery-backup mode.
Applications
- µP-Controlled Systems
- Computers: Desktop, Workstation, Server
- Embedded Systems
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MXD1210CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MXD1210CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MXD1210CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MXD1210CWE+ | Small-Outline IC Wide (0.3in) | ||
| MXD1210EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MXD1210ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MXD1210ESA+T | Small-Outline IC Narrow (0.15in) | ||
| MXD1210EWE+ | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MXD1210CSA+ | PRODUCTION | |
| MXD1210CSA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MXD1210ESA+ | PRODUCTION | |
| MXD1210ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MXD1210 yet. Have something to say?
Start a Discussion on EngineerZone®