MX7548
PRODUCTIONCMOS, 8-Bit-Compatible, 12-Bit DAC
- Part Models
- 10
- 1ku List Price
- Starting From $9.44
Overview
- 8-Bit Bus Compatible
- Versatile µP Interface with Selectable Data Format and Data Override
- Fast Interface Timing—120ns min Write Pulse Width
- All Grades 12-Bit Monotonic Over Temperature
- ±1 LSB max Gain Accuracy
- Operation specified at +5V, +12V or +15V Supply Voltages
- Small Footprint Packages
- High ESD Resistance
The MX7548 is a 12-bit CMOS, current output, multiplying digital-to-analog converter (DAC) with a versatile interface for microprocessors using 8-bit busses. The MX7548 accepts data into its input-registers in two bytes in either left- or right-justified format, lease significant byte or most significant byte first. Standard active-low WR and active-low CSLSB or active-low SCMSB inputs control the data load operation. A separate active-low LDAC input controls transfer of data from the input register to the DAC register allowing for simultaneous update of all DACs in multi-DAC systems. A data override input forces the DAC output to full-scale or zero-code without altering the contents of the input registers. This permits the user to perform DAC calibration conveniently without having to load calibration data into the DAC.
The MX7548 works with a single +5V, +12V or +15V power supply, and the electrical characteristics are specified at all of these supply voltages. All digital inputs are TTL and +5V-CMOS compatible with any of these supply voltages. Maxim MX7548 uses low tempco thin-film resistors which are laser trimmed to ±¼ LSB linearity and better than ±1 LSB gain accuracy. The digital inputs are designed with improved ESD protection and can typically withstand over 5,000V of ESD voltages. The MX7548 is supplied in 20-lead narrow DIP, PLCC, and Small Outline packages.
Applications
- µP-Controlled Systems
- Automatic Test Equipment
- Digitally Controlled Filters
- Motion Control Systems
- Process Control
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7548JCWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7548JCWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7548JEWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7548JEWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7548JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7548JP+ | PLCC | ||
| MX7548JP+T | PLCC | ||
| MX7548KCWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7548KCWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7548KN+ | Plastic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7548JCWP+ | PRODUCTION | |
| MX7548JCWP+T | PRODUCTION | |
| MX7548JEWP+ | PRODUCTION | |
| MX7548JEWP+T | PRODUCTION | |
| MX7548JN+ | PRODUCTION | |
| MX7548JP+ | ||
| MX7548JP+T | Obsolete | |
| MX7548KCWP+ | PRODUCTION | |
| MX7548KN+ | PRODUCTION | |
|
May 21, 2018 - 1752 ASSEMBLY |
||
| MX7548KN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7548 yet. Have something to say?
Start a Discussion on EngineerZone®