MX7545A
PRODUCTIONCMOS 12-Bit Buffered Multiplying DACs
- Part Models
- 8
- 1ku List Price
- Starting From $9.82
Overview
- Improved Versions of MX7545
- Gain Accuracy to ±1 LSB Max.
- Fast Interface Timing
- All Grades 12-Bit Accurate
- MX7545A
- TTL/CMOS Compatible for VDD = 5V
- CMOS Compatible for VDD = 15V
- MAX7645
- TTL/CMOS Compatible for VDD = 15V
- Small Footprint Packages
- Improved ESD Protection
The MX7545A and MAX7645, 12-bit CMOS multiplying digital-to-analog converters (DAC) with internal data latches, are improved versions of the industry standard MX7545. The MX7545A features a 100ns max write pulse width (150ns for MAX7645) which allows interfacing to a wide range of fast 8- and 16-bit microprocessors. The MX7545A/MAX7645 are loaded by a single 12-bit wide word when active-low CS and active-low are both low. The active-low CS and active-low WR inputs can be connected low making the input data latches transparent and lowing unbuffered operation of these DACs.
The MX7545A is specified both with a single +5V and +15V power supply. With a +5V supply, the digital inputs are TTL and +5V-CMOS compatible with high voltage CMOS compatibility is maintained with a +15V supply. The MAX7645 is TTL and CMOS compatible with a +15V supply. Maxim MX7545A and MAX7645 use low tempco thin-film resistors laser trimmed to ±¼ LSB linearity and better than ±1 LSB gain accuracy. The digital inputs have improved protection against electrostatic discharge (ESD) damage and can typically withstand over 6,000V of ESD voltage. Both the MX7545A and the MAX7645 are supplied in 20-lead narrow DIP, surface mount Small Outline and PLCC packages.
Applications
- µP-Controlled Systems
- Automatic Test Equipment
- Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7545AKCWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7545AKCWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7545AKEWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7545AKEWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7545AKN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7545ALCWP+ | Small-Outline IC, Wide (0.3in) | ||
| MX7545ALCWP+T | Small-Outline IC, Wide (0.3in) | ||
| MX7545ALN+ | Plastic Dual-In-Line, Narrow (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7545AKCWP+ | PRODUCTION | |
| MX7545AKCWP+T | PRODUCTION | |
| MX7545AKEWP+ | PRODUCTION | |
| MX7545AKEWP+T | PRODUCTION | |
| MX7545AKN+ | PRODUCTION | |
| MX7545ALCWP+ | PRODUCTION | |
| MX7545ALCWP+T | PRODUCTION | |
| MX7545ALN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7545A yet. Have something to say?
Start a Discussion on EngineerZone®