MX7543
PRODUCTIONCMOS, 12-Bit, Serial-Input DAC
- Part Models
- 12
- 1ku List Price
- Starting From $7.79
Overview
- Serial Interface
- ±½ and ±1 LSB Linearity
- CLEAR Input For Initialization
- Single +5V Supply Operation
- 5 ppm/°C Gain Stability
- 1 LSB Max. Feedthrough At 10kHz
- Small Size: 16-Lead DIP
The MX7543 is a high precision 12-bit digital-to-analog converter (DAC) which uses a serial rather than parallel input scheme for loading data. Included are a serial-to-parallel shift register, a separate DAC register, and a multiplying DAC. Serial data is clocked in at the SRI pin on the rising or failing edge (user selected) of the strobe input. When the input register is full, the contents are transferred to the DAC register using the load input. A clear input is provided to initialize the part asynchronously. The MX7543 features excellent gain stability (5 ppm/°C max.) and operates from a single +5V power supply while dissipating about 10mW.
Applications
- Auto-Calibration Systems
- Automatic Test Equipment
- Programmable Attenuators
- Remote Analog Systems
- Robotics
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7543GKCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7543GKCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7543GKEWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7543GKEWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7543GKN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7543JCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7543JCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7543JN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7543KCWE+ | Small-Outline IC Wide (0.3in) | ||
| MX7543KCWE+T | Small-Outline IC Wide (0.3in) | ||
| MX7543KN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7543KP+ | PLCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7543GKCWE+ | PRODUCTION | |
| MX7543GKCWE+T | PRODUCTION | |
| MX7543GKEWE+ | PRODUCTION | |
| MX7543GKN+ | PRODUCTION | |
| MX7543JCWE+ | PRODUCTION | |
| MX7543JCWE+T | PRODUCTION | |
| MX7543JN+ | PRODUCTION | |
| MX7543KCWE+ | PRODUCTION | |
| MX7543KCWE+T | PRODUCTION | |
| MX7543KN+ | PRODUCTION | |
| MX7543KP+ | ||
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MX7543GKCWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7543 yet. Have something to say?
Start a Discussion on EngineerZone®