MX7541
PRODUCTIONCMOS, 12-Bit Multiplying DAC
- Part Models
- 2
- 1ku List Price
- Starting From $11.12
Overview
- 12 Bit Linearity (½ LSB)
- 1 LSB Gain Accuracy
- Guaranteed Monotonic
- Low Power Consumption
- Four-Quadrant Multiplication
- TTL and CMOS Compatible
- Pin-For-Pin Second Source
The MX7541 is a high performance CMOS multiplying 12 bit digital-to-analog converter (DAC). Low power operations and 12-bit linearity (0.012%) make it suitable for a wide range of precision data acquisition and control applications. Wafer level laser trimmed thin-film resistors and temperature compensated NMOS switches assure true 12-bit performance over the full operating temperature range. In addition, all digital inputs are compatible with both CMOS and TTL logic levels. Maxim's MX7541 is electrically and pin compatible with the Analog Devices AD7541. It is available in standard width 18-lead DIP and Small Outline (SO) packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7541JN+ | PDIP | ||
| MX7541KN+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7541JN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7541 yet. Have something to say?
Start a Discussion on EngineerZone®