MX7537
PRODUCTIONCMOS, Parallel Loading, Dual, 12-Bit Multiplying DAC
- Part Models
- 7
- 1ku List Price
- Starting From $19.17
Part Details
- Two 12-Bit DACs in One Package
- 0.5% DAC-to-DAC Matching
- Narrow 0.3" DIP, Wide SO, and PLCC Packages
- 4-Quadrant Multiplication
- Low INL and DNL (±1/2 LSB max)
- Gain Accuracy to ±1 LSB Max
- Low Gain Tempco (±5 ppm/°C max)
- Operates with Single +12V to +15V Supply
- Fast Microprocessor Interface
The Maxim MX7537/MX7547 contain two 12-bit current-output multiplying digital-to-analog converters (DAC) in a single package. Input level shifters, data registers and control logic make microprocessor interfacing straight forward. Operation is from a single +12V to +15V power supply maintaining TTL, 74HC and 5V CMOS logic compatibility. The MX7547 accepts active-low CSA, active-low CSB, active-low WR control signals and 12 data inputs for DAC selection and full parallel data loading. The MX7537 receives data in 2 bytes, using a right justified 8+4 format. A0, A1, active-low CS, active-low WR and UPD signals provide full control for DAC selection and data loading.
Each of the DACs in the MX7537/MX7547 provides 4-quadrant multiplication capabilities and separate reference input and feedback resistor pins. The MX7537 additionally makes available separate AGND pins for applications where each DAC is biased at a difference voltage. Since both DACs are on a single monolithic chip, matching and temperature tracking between them is excellent. Gain error is specified at less than ±1 LSB, and 12-bit linearity and monotonicity are guaranteed over the full operating temperature ranges. Maxim's MX7537 and MX7547 are available in narrow 24-lead 0.3" DIP and Wide SO, as well as, 28-pin-lead PLCC packages.
Applications
- Audio Gain Control
- Automatic Test Equipment
- Digitally Controlled Filters
- Motion Control Systems
- Process Control
- Synchro Applications
Documentation
Data Sheet 2
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MX7537JCWG+ | 24-SOIC_W-300_MIL | ||
MX7537JCWG+T | 24-SOIC_W-300_MIL | ||
MX7537JEWG+ | 24-SOIC_W-300_MIL | ||
MX7537JEWG+T | 24-SOIC_W-300_MIL | ||
MX7537JP+ | 28-PLCC-N/A | ||
MX7537JP+T | 28-PLCC-N/A | ||
MX7537LP+ | 28-PLCC-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7537 yet. Have something to say?
Start a Discussion on EngineerZone®