MX7528
PRODUCTIONCMOS, Dual, Buffered, 8-Bit Multiplying DAC
- Part Models
- 14
- 1ku List Price
- Starting From $6.87
Overview
- Data Latches For Both DACs
- MX7528—+5V to +15V Single Supply Operation
- MX7628—+12V to +15V Single Supply Operation with TTL/CMOS Compatible Inputs
- ±½ LSB Linearity
- Microprocessor Compatible
- Four-Quadrant Multiplication
- DAC Matched to 1%
The MX7528/MX7628 contains two 8-bit multiplying digital-to-analog converters (DACs). Separate on-chip latches hold the input data for each DAC to allow easy interface to microprocessors. The data load operation is similar to a static RAM write cycle. Data is loaded using only active-low CS, active-low WR, and DAC Select (active-low DAC A /DAC B) inputs.
Each DAC has a separate reference input and internal feedback resistor which allow fully independent operation while maintaining excellent DAC-to-DAC matching. The MX7528 operates from a single +5 to +15V power supply whereas the MX7628 operates from +12V to +15V. The MX7528 has TTL compatible inputs at +5V supply only and the MX7628 has TTL compatible inputs from +12V to +15V supplies. The MX7528/MX7628 is supplied in 20-lead narrow DIP and Small Outline Packages.
Applications
- Digital-to-Synchro Conversion
- Digitally Controlled Filters
- Disk Drives
- Motion Control Systems
- Programmable Attenuators
- X-Y Graphic
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7528JCWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7528JCWP+T | Small-Outline IC Wide (0.3in) | ||
| MX7528JN+ | PDIP | ||
| MX7528JP+ | PLCC | ||
| MX7528KCWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7528KCWP+T | Small-Outline IC Wide (0.3in) | ||
| MX7528KEQP+ | PLCC | ||
| MX7528KEQP+T | PLCC | ||
| MX7528KEWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7528KEWP+T | Small-Outline IC Wide (0.3in) | ||
| MX7528KN+ | PDIP | ||
| MX7528KP+ | PLCC | ||
| MX7528LCWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7528LCWP+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7528JCWP+ | PRODUCTION | |
| MX7528JCWP+T | PRODUCTION | |
| MX7528JP+ | ||
| MX7528KCWP+ | PRODUCTION | |
| MX7528KCWP+T | PRODUCTION | |
| MX7528KEQP+ | ||
| MX7528KEQP+T | ||
| MX7528KEWP+ | PRODUCTION | |
| MX7528KEWP+T | PRODUCTION | |
| MX7528KP+ | ||
| MX7528LCWP+ | PRODUCTION | |
| MX7528LCWP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MX7528JCWP+T | PRODUCTION | |
| MX7528KCWP+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MX7528KEQP+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7528 yet. Have something to say?
Start a Discussion on EngineerZone®