MX7521
PRODUCTIONCMOS, 14- and 12-Bit Multiplying DACs
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 10 or 12 Bit Resolution
- 8, 9, and 10 Bit End Point Linearity
- Low Power Consumption—20mW
- TTL and CMOS Compatible
- Pin-For-Pin Second Source
The MX7520 and MX7521 are low cost CMOS multiplying digital-to-analog converters (DACs) with 10 and 12 bit resolution respectively. Both DACs operate from a +5V to +15V supply and dissipate only 20mW. Thin-film resistors provide typically 0.3% untrimmed gain error and 10 ppm/°C gain temperature coefficient. All digital inputs are compatible with both CMOS and TTL logic levels. Maxim's MX7520 and MX7521 are electrically and pin compatible with Analog Devices' AD7520 and AD7521. The MX7520 is packaged in a 16-lead DIP while the MX7521 is packaged in an 18-lead DIP. Both devices are also available in small outline (SO) packages.
Applications
- µP-Controlled Calibration Circuitry
- Automatic Test Equipment
- Digitally Controlled Filters
- Machine and Motion Control Systems
- Programmable Gain Amplifiers
- Programmable Power Supplies
Documentation
Data Sheet 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7521JN+ | PDIP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 9, 2025 - 2444 WAFER FAB |
||
| MX7521JN+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MX7521 yet. Have something to say?
Start a Discussion on EngineerZone®