MX7226
PRODUCTIONCMOS, Quad, 8-Bit DAC with Voltage-Output Amplifier Latches
- Part Models
- 6
- 1ku List Price
- Starting From $12.91
Overview
- Buffered Voltage Output
- Double-Buffered Inputs (MX7225)
- Microprocessor and TTL/CMOS Compatible
- Operate from Single or Dual Supplies
- Require No External Adjustments
Maxim's MX7225 and MX7226 each contain four 8-bit voltage-output digital-to-analog converters (DACs). They include output buffer amplifiers and input logic for simple microprocessor and TTL/CMOS interfaces. 8-bit performance is achieved over the full operating temperature range without external trimming.
The MX7225 contains double-buffered logic inputs that allow all analog outputs to be simultaneously updated using one control signal. There are also four separate reference inputs so that the range of each DAC can be independently set. The MX7226 has separate inputs registers for each of its four DACS. Data is transferred into an input register from a common 8-bit TTL/CMOS-compatible input port. Address inputs A0 and A1 determines which DAC is loaded when WR goes low. All DACs share a common reference input. For -7225 and -7226 designs utilizing a 5V supply, see the MAX505 and MAX506 data sheet.
Applications
- Arbitrary Function Generators
- Automatic Test Equipment
- Digital Offset/Gain Adjustment
- Industrial Process Control
- Microprocessor-Controlled Calibration
- Minimum Component Count Analog Systems
Documentation
Data Sheet 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MX7226KCWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7226KCWP+T | Small-Outline IC Wide (0.3in) | ||
| MX7226KEWP+ | Small-Outline IC Wide (0.3in) | ||
| MX7226KEWP+T | Small-Outline IC Wide (0.3in) | ||
| MX7226KN+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MX7226KP+ | PLCC |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX505 | PRODUCTION | Quad, 8-Bit DAC with Rail-to-Rail Outputs |
Latest Discussions
No discussions on MX7226 yet. Have something to say?
Start a Discussion on EngineerZone®