MLT04

Obsolete

Four-Channel, Four-Quadrant Analog Multiplier

Viewing:

Overview

  • Four Independent Channels
  • Voltage IN, Voltage OUT
  • No External Parts Required
  • 8 MHz Bandwidth
  • Voltage Output; W = (X × Y)/2.5 V
    0.2% Typical Linearity Error on X or Y Inputs
  • Four-Quadrant Multiplication
  • Operates from ±5 V Supplies
  • Excellent Temperature Stability: 0.005%
    ±2.5 V Analog Input Range
  • Low Power Dissipation: 150 mW typ
  • Spice Model Available
MLT04
Four-Channel, Four-Quadrant Analog Multiplier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MLT04 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed