MAXQ3183
PRE-RELEASELow-Power, Multifunction, Polyphase AFE with Harmonics and Tamper Detect
Most Advanced Metering IC for Smart Meters
Overview
- Compatible with 3-Phase/3-Wire, 3-Phase/4-Wire
- Active Power and Energy of Each Phase and Combined 3-Phase (kWh), Positive and Negative
- Reactive Power and Energy of Each Phase and Combined 3-Phase, Positive and Negative
- Apparent Power and Energy of Each Phase and Combined 3-Phase
- Neutral Line Current Measurement
- Vector Sum of 3-Phase Currents and Neutral Current
- Line Frequency (Hz)
- Power Factors
- Voltage Phasor Angles
- Voltage and Current Phase Sequence Indications
- Phase Voltage Absence Detection
- Voltage and Current Harmonic Measurement
- Phase Current THDN
- Fundamental and Total Power and Energy
- AC/DC Mode Current and Voltage Measurement
- Two Pulse Outputs: Configurable for Active, Reactive, and Apparent Powers
- Programmable Meter Constants and Pulse Widths
- Programmable No-Load Current Threshold
- Programmable Thresholds for Undervoltage and Overvoltage Detection
- Programmable Threshold for Overcurrent Detection
- Programmable Vector Sum Threshold for Bypass Detection
- Amp-Hours in Absence of Voltage Signals
- On-Chip Digital Temperature Sensor
- Precision Internal Voltage Reference 2.048V (30ppm/°C typical), Also Supports An External Voltage Reference
- Supports Software Meter Calibration
- Up to 3-Point Multipoint Calibration to Compensate for Transducer Nonlinearity
- Power-Fail Detection
- Bidirectional Reset Input/Output
- SPI-Compatible Serial Interface with Interrupt Request (Active-Low IRQ) Output
- Single 3.3V Supply, Low Power (35mW typical)
The MAXQ3183 is a dedicated electricity measurement front-end that collects and calculates polyphase voltage, current, power, energy, and many other metering and power-quality parameters of a polyphase load. The computed results can be retrieved by an external master through the on-chip serial peripheral interface (SPI™) bus. This bus is also used by the external master to configure the operation of the MAXQ3183 and monitor the status of operations.
The MAXQ3183 performs voltage and current measurements using an integrated ADC that can measure up to seven external differential signal pairs. An eighth differential signal pair is used to measure the die temperature. An internal amplifier automatically adjusts the current channel gain to compensate for low-current channel-signal levels.
Applications
- 3-Phase Multifunction Electricity Meters
Documentation
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAXQ3183 yet. Have something to say?
Start a Discussion on EngineerZone®