MAXQ305

Obsolete

Low-Voltage Microcontroller with Infrared Module

MAXQ 16-Bit Flash Microcontroller Operates from 0.9V to 3.6V

Viewing:

Overview

  • High-Performance, Low-Power 16-Bit RISC Core
  • 0.9V to 3.6V Operating Voltage Range
  • DC to 12MHz for Code Execution in Performance Mode
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers
  • Secure MMU for Application Partitioning and IP Protection
  • Memory Features
    • 80KB Program Flash Memory
    • 2KB Data SRAM
  • Additional Peripherals
    • Power-Fail Warning
    • Power-On Reset/Brownout Reset
    • Automatic IR Carrier Frequency Generation and Modulation
    • One IR Diode Direct Drive Pin
    • Two High Current Visual LED Direct Drive Pins
    • Two 16-Bit, Programmable Timers/Counters
    • One SPI Port and Two USART Ports
    • Programmable Watchdog Timer
    • 8kHz Nanopower Ring Oscillator Wake-Up Timer
    • Up to 32 General-Purpose I/Os
  • Low Power Consumption
    • 0.4µA (typ), 2.0µA (max) in Stop Mode, TA = +25°C
    • 1.36mA (typ) in Green Mode (Code Execution at 4MHz)
MAXQ305
Low-Voltage Microcontroller with Infrared Module
MAXQ305: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 8
MAXQ610 PRODUCTION 16-Bit Microcontroller with Infrared Module
MAXQ613 PRODUCTION 16-Bit Microcontroller with Infrared Module
MAXQ618 PRODUCTION 16-Bit Microcontroller with Infrared Module
MAXQ61H Obsolete 16-Bit Microcontroller with Infrared Module
MAXQ61C Obsolete 16-Bit Microcontroller with Infrared Module
MAXQ612 Obsolete 16-Bit Microcontrollers with Infrared Module and Optional USB
MAXQ622 PRODUCTION 16-Bit Microcontrollers with Infrared Module and Optional USB
MAXQ614 Obsolete 16-Bit Microcontroller with Infrared Module
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAXQ305 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed