MAXM17900

RECOMMENDED FOR NEW DESIGNS

4V to 24V, 100mA, Compact Step-Down Power Module

Save Space and Reduce Heat, 100mA Synchronous Buck, Highly Efficient, Power Module in our uSLIC Package

Viewing:

Overview

  • Easy to Use
    • Wide 4V to 24V Input
    • Adjustable 0.9V to 5.5V Output
    • ±1.75% Feedback-Voltage Accuracy
    • Up to 100mA Output Current Capability
    • Internally Compensated
    • All Ceramic Capacitors
  • High Efficiency
    • Fixed-Frequency PWM
    • Pulse Frequency Modulation (PFM) Mode to Enhance Light-Load Efficiency
    • Shutdown Current as Low as 1.2µA (typ)
  • Flexible Design
    • Programmable Soft-Start and Prebias Startup
    • Open-Drain Power Good Output (Active-Low RESET Pin)
    • Programmable EN/UVLO Threshold
  • Rugged
    • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
    • Passes Drop, Shock, and Vibration Standards–JESD22-B103, B104, B111
  • Robust Operation
    • Hiccup Overcurrent Protection
    • Overtemperature Protection
    • -40°C to +125°C Ambient Operating Temperature/-40°C to +150°C Junction Temperature
MAXM17900
4V to 24V, 100mA, Compact Step-Down Power Module
MAXM17900: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAXM17900

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAXM17900EVKIT

Evaluation Kit for the MAXM17900 5V Output-Voltage Application

Features and Benefits

  • Wide 10V to 24V Input
  • ±1.75% Feedback Voltage Accuracy
  • Output: 5V,100mA
  • Internally Compensated
  • All Ceramic Capacitors and Ultra-Compact Solution
  • PFM or Force-PWM Mode of Operation
  • Shutdown Current as Low as 1.2µA (typ)
  • Programmable Soft-Start and Prebias Startup
  • Open-Drain Power Good Output (Active-Low RESET pin)
  • Programmable EN/UVLO Threshold
  • Hiccup Overcurrent Protection (OCP)
  • Overtemperature Protection (OTP)
  • -40°C to +125°C Industrial/Automotive Temperature Range
  • Complies with CISPR22 (EN55022) Class B Conducted and Radiated Emissions
  • Passes Drop, Shock, and Vibration Standards—JESD22–B103, B104, B111

Product Details

The MAXM17900 evaluation kit (EV kit) is a demonstration circuit of the MAXM17900 ultra-small, high efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit operates over an input-voltage of 10V to 24V and provides up to 100mA load current with a 5V output voltage. The EV kit is programmed to switch at a frequency of 600kHz. The module is simple to use and easily configurable with minimal external components. It features cycle-by-cycle peak current-limit protection, undervoltage lockout (EN/UVLO), and thermal shutdown.

The EV kit comes with the compact 10-pin 2.6mm x 3mm x 1.5mm uSLIC™ package MAXM17900 module installed, and is rated to operate over the full industrial/automotive -40°C to +125°C temperature range. For full specifications, features and benefits of the IC, refer to the MAXM17900 data sheet.

Applications

  • 4mA–20mA Current-Loop Powered Sensors
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors
  • Motor Encoder

MAXM17900EVKIT
Evaluation Kit for the MAXM17900 5V Output-Voltage Application

Latest Discussions

No discussions on MAXM17900 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed