MAXM17761

LAST TIME BUY

4.5V to 76V, 1A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint

Viewing:

Overview

  • Reduces Design Complexity, Manufacturing Risks, and Time-to-Market
    • Synchronous Step-Down DC-DC Converter With Integrated FETs
    • Integrated Inductor
    • Integrated Compensation Components
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 6.5mm x 10mm x 2.92mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input Voltage Range from 4.5V to 76V
    • Output-Voltage Adjustable Range from 0.8V to 5V
    • Adjustable Frequency with External Synchronization (180kHz to 537kHz)
    • Soft-Start Programmable
    • Optional Programmable EN/UVLO
  • Operates Reliably in Adverse Industrial Environments
    • Integrated Thermal Fault Protection
    • Robust Overcurrent Protection
    • Active-Low RESET Output Voltage Monitoring
    • High Industrial -40°C to +125°C Ambient Operating Temperature Range/-40°C to +150°C Junction Temperature Range
  • Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
MAXM17761
4.5V to 76V, 1A High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
MAXM17761: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Learn More

SIMPLIS Models 1


Evaluation Kits

MAXM17761EVKIT

Evaluation Kit for the MAXM17761 5V Output-Voltage Application

Features and Benefits

  • Highly Integrated Solution with Integrated Shielded Inductor
  • Wide 10V to 76V Input Range
  • Up to 1A Output Current
  • High 91% Efficiency (VIN = 12V, VOUT = 5V at 0.2A)
  • 537kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Provision for External Frequency Synchronization
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Proven PCB Layout
  • Fully Assembled and Tested
  • CISPR-22 Class B Compliant

Product Details

The MAXM17761 5V-output evaluation kit (EV kit) provides a proven design to evaluate the MAXM17761 highvoltage, high-efficiency, synchronous step-down DC-DC converter. The EV kit is preset for 5V output at load currents up to 1A and features a 537kHz switching frequency for optimum efficiency and component size. The EV kit features an adjustable input undervoltage lockout, adjustable soft-start, open-drain active-low RESET signal, and external frequency synchronization. The MAXM17761 module data sheet provides a complete description of the part that should be read in conjunction with this data sheet prior to operating the EV kit. For full features, benefits and parameters of the MAXM17761 module, refer to the MAXM17761 data sheet.

Applications

  • Base Station Point-of-Load Regulator
  • Distributed Supply Regulation
  • FPGA and DSP Point-of-Load Regulator
  • HVAC and Building Control
  • Industrial Power Supplies

MAXM17761EVKIT
Evaluation Kit for the MAXM17761 5V Output-Voltage Application

Latest Discussions

No discussions on MAXM17761 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed