MAXM17720
RECOMMENDED FOR NEW DESIGNSIntegrated 4V-60V, 150mA, Himalaya uSLIC Power Module DC-DC Converter with 50mA Linear Regulator
Highly Integrated Industrial PMIC Enables Small Solution Size with Integrated Inductor
- Part Models
- 2
- 1ku List Price
- Starting From $4.18
Overview
- Easy to Use
- Wide 4V to 60V Input Step-Down Converter
- Adjustable and Fixed Output Voltage Modules
- Internal Inductor and Compensation
- Up to 150mA Output Current from a Step-Down Converter
- ±1.3% Accuracy for Linear Regulator Output and ±2% FB Accuracy for Step-Down Converter
- All Ceramic Capacitors, Compact Layout
- Built-In 50mA High-PSRR Linear Voltage Regulator with Different Output Voltage Options
- High Efficiency
- Selectable PWM or PFM Mode Operation
- PFM Enables Enhanced Light-Load Efficiency
- 2.5µA Shutdown Current
- 70µA No-Load Supply Current
- Flexible Design
- Internal Soft-Start and Prebias Startup
- 350kHz to 2.2MHz Adjustable Switching Frequency with External Synchronization for Step-DownConverters
- Open Drain Power Good Output (Active Low RESET Pin)
- Programmable EN/UVLO Threshold
- Robust Operation
- Hiccup Overcurrent Protection
- Overtemperature Protection
- -40°C to +125°C Ambient Operating Temperature Range / -40°C to +150°C Junction Temperature Range
- Rugged
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
- Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
The Himalaya series of voltage-regulator ICs and power modules enable cooler, smaller, and simpler power-supply solutions. The MAXM17710-MAXM17726 family of dual output regulators integrate a high efficiency 150mA synchronous step-down DC-DC converter and a high power supply rejection ratio (PSRR), low noise, 50mA linear regulator into uSLIC™ power modules. The modules operate from a wide input voltage range of 4V to 60V. The step-down converter and linear regulator can deliver output currents up to 150mA and 50mA, respectively. MAXM17710–MAXM17714 modules offer fixed 3.3V output from the DC-DC converter. MAXM17715–MAXM17720 modules offer fixed 5V output from the DC-DC converter. MAXM17721–MAXM17726 modules offer adjustable output voltage from the DC-DC converter. The output of the DC-DC converter serves as the input to the linear regulator. The linear regulators offer fixed output voltages between 1.2V and 3.3V in different modules. Refer to the Ordering Information for a complete list of part numbers. The modules significantly reduce design complexity, manufacturing risks, and offer a true plug-and-play power supply solution, reducing time to market.
The modules employ peak current mode control architecture for step-down converters. To reduce input inrush current, the modules offer a fixed soft-start of 5.1ms (typ) for the step-down converter and 1.1ms (typ) for the linear regulator.
The modules are available in a low profile, compact 10-pin (2.6mm x 3mm x 1.5mm) uSLIC package.
Applications
- Industrial Sensors
- Programmable Logic Controller
- Battery-Powered Equipment
- HVAC and Building Control
- LDO Replacement
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17720AMB+ | 10-Lead eMGA (2.6mm x 3mm x 1.5mm) | ||
| MAXM17720AMB+T | 10-Lead eMGA (2.6mm x 3mm x 1.5mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 22, 2020 - 2092 ASSEMBLY |
||
| MAXM17720AMB+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAXM17720 yet. Have something to say?
Start a Discussion on EngineerZone®