MAXM17634
RECOMMENDED FOR NEW DESIGNS4.5V to 36V, 2A Himalaya uSLIC Step-Down Power Modules
High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size
- Part Models
- 2
- 1ku List Price
- Starting From $5.50
Overview
- Easy to Use
- Wide 4.5V to 36V Input
- Adjustable 0.9V to 12V Output (MAXM17635)
- Fixed 3.3V and 5V Output Versions (MAXM17633 and MAXM17634)
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- ±1.2% Feedback Accuracy
- Up to 2A Output Current
- Internally Compensated
- All Ceramic Capacitors
- High Efficiency
- Selectable PWM, PFM, or DCM Mode of Operation
- Shutdown Current as Low as 2.8µA (typ)
- Flexible Design
- Programmable Soft-Start and Prebias Startup
- Open-Drain Power Good Output (Active Low RESET Pin)
- Programmable EN/UVLO Threshold
- Robust Operation
- Hiccup Overcurrent Protection
- Overtemperature Protection
- -40°C to +125°C Ambient Operating Temperature/-40°C to +150C Junction Temperature
- Rugged
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
- Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power supply solutions. The MAXM17633, MAXM17634, and MAXM17635 are a family of high-frequency synchronous step-down DC-DC converter modules with integrated controller, MOSFETs, compensation components, and inductor, that operate over a wide input voltage range. The modules operate from 4.5V to 36V input and deliver up to 2A output current. MAXM17633 and MAXM17634 are fixed 3.3V and 5V output modules, respectively. The MAXM17635 is an adjustable-output voltage (0.9V to 12V) module. The modules significantly reduce design complexity, manufacturing risks, and offer a true plug-and-play power supply solution, reducing time to market.
The MAXM17633/MAXM17634/MAXM17635 modules employ peak-current-mode control architecture. To reduce input inrush current, the devices offer a programmable soft-start time.
The MAXM17633/MAXM17634/MAXM17635 modules are available in a low profile, compact 24-pin, 4mm x 4mm x 1.75mm, uSLIC™ package.
Applications
- Industrial Control Power Supplies
- General-Purpose Point-of-Load
- Distributed Supply Regulation
- Base Station Power Supplies
- Programmable Logic Controller
- High Voltage Single-Board Systems
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17634AMG+ | 24-Lead eMGA (4mm x 4mm x 1.55mm) | ||
| MAXM17634AMG+T | 24-Lead eMGA (4mm x 4mm x 1.55mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreEvaluation Kits
Latest Discussions
No discussions on MAXM17634 yet. Have something to say?
Start a Discussion on EngineerZone®