MAXM17631
RECOMMENDED FOR NEW DESIGNS4.5V to 36V, 1A Himalaya uSLIC Step-Down Power Module
High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size
- Part Models
- 2
- 1ku List Price
- Starting From $4.20
Overview
- Easy to Use
- Wide 4.5V to 36V Input
- Adjustable 0.9V to 12V Output (MAXM17632)
- Fixed 3.3V and 5V output versions (MAXM17630 and MAXM17631)
- 400kHz to 2.2MHz Adjustable Frequency with External Clock Synchronization
- ±1.2% Feedback Accuracy
- Up to 1A Output Current
- Internally Compensated
- All Ceramic Capacitors
- High Efficiency
- Selectable PWM-, PFM- or DCM-Mode of Operation
- Auxiliary Bootstrap Supply (EXTVCC) for Improved Efficiency
- Shutdown Current as Low as 2.8μA (typ)
- Flexible Design
- Adjustable and Monotonic Startup with Prebiased Output Voltage
- Built-In Output-Voltage Monitoring with RESET Pin (Active Low)
- Programmable EN/UVLO Threshold
- Robust Operation
- Hiccup-Mode Overload Protection
- Overtemperature Protection
- -40°C to +125°C Ambient Operating Temperature/ -40°C to +150°C Junction Temperature
- Rugged
- Complies with CISPR22(EN55022) Class B Conducted and Radiated Emissions
- Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power supply solutions. The MAXM17630/MAXM17631/MAXM17632 are a family of high-efficiency, synchronous step-down DC-DC modules with integrated controller, MOSFETs, compensation components and inductor that operate over a wide input-voltage range. The modules operate from 4.5V to 36V and deliver up to 1A output current. The MAXM17630 and MAXM17631 are fixed 3.3V and 5V output modules, respectively. The MAXM17632 is an adjustable output (0.9V to 12V) module. The modules significantly reduce design complexity, manufacturing risks, and offer a true plug-and-play power-supply solution, reducing time-to-market. Built-in compensation across the output-voltage range eliminates the need for external compensation components.
These modules feature peak-current-mode control architecture. The modules can be operated in pulse-width modulation (PWM), or pulse-frequency modulation (PFM), or discontinuous-conduction mode (DCM) to enable high efficiency under light-load conditions.
The feedback-voltage regulation accuracy over -40°C to +125°C for the module family is ±1.2%. These power modules are available in a low profile, compact 16-pin, 3mm x 3mm x 1.75mm, uSLIC™ package. Simulation Models are available.
Applications
- Industrial Control Power Supplies
- General Purpose Point-of-Load
- Distributed Supply Regulation
- Base Station Power Supplies
- High Voltage Single-Board Systems
- Programmable Logic Controller
Documentation
Data Sheet 1
Video 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17631AME+ | 16-Lead eMGA (3mm x 3mm x 1.55mm) | ||
| MAXM17631AME+T | 16-Lead eMGA (3mm x 3mm x 1.55mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More