MAXM17625
RECOMMENDED FOR NEW DESIGNS2.7V to 5.5V, 600mA Himalaya uSLIC Step-Down Power Modules
High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size
- Part Models
- 2
- 1ku List Price
- Starting From $1.94
Overview
- Easy to Use
- 2.7V to 5.5V Input
- Adjustable 0.8V to 3.3V Output
- ±1% Feedback Accuracy
- Up to 600mA Output Current
- Fixed 2MHz or 4MHz Operation
- 100% Duty-Cycle Operation
- Internally Compensated
- All Ceramic Capacitors
- High Efficiency
- Selectable PWM- or PFM- Mode of Operation
- Shutdown Current as low as 0.1μA (typ)
- Flexible Design
- Internal Soft-Start and Prebias Startup
- Open-Drain Power Good Output (PGOOD Pin)
- Robust Operation
- Overtemperature Protection
- -40°C to + 125°C Ambient Operating Temperature/-40°C to +150°C Junction Temperature
- Rugged
- Passes Drop, Shock, and Vibration Standards: JESD22-B103, B104, B111
The Himalaya series of voltage regulator ICs, power modules, and chargers enable cooler, smaller, and simpler power supply solutions. MAXM17625 and MAXM17626 are high-frequency Himalaya synchronous step-down DC-DC uSLICTM modules with integrated MOSFETs, compensation components, and inductors, that operate over a wide 2.7V to 5.5V input voltage range. MAXM17625 and MAXM17626 support up to 600mA load current and allow use of small, low-cost input and output capacitors. The output voltage can be adjusted from 0.8V to 3.3V. The modules significantly reduce design complexity, manufacturing risks, and offer a true plug-and-play power supply solution, reducing time-to-market.
br> The MAXM17625 and MAXM17626 modules employ peak-current-mode control architecture under steady-state operation. To reduce input inrush current, the devices offer a fixed 1ms soft-start time. Both modules feature selectable PWM or PFM mode of operation at light loads. When PWM mode is selected, MAXM17625 operates at a fixed 2MHz switching frequency and MAXM17626 operates at a fixed 4MHz switching frequency. MAXM17625 offers output voltages from 0.8V to 1.5V and MAXM17626 offers output voltages from 1.5V to 3.3V. br> The MAXM17625 and MAXM17626 modules are available in a low profile, compact 10-pin, 2.6mm x 2.1mm x 1.3mm, uSLIC package.Applications
- Battery Powered Applications
- Distributed Power Systems
- Industrial Sensors and Process Control
- Point-of-Load Power Supply
- Standard 5V Rail Supplies
Documentation
Data Sheet 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17625AMB+ | 10-Lead eMGA (2.1mm x 2.6mm x 1.3mm) | ||
| MAXM17625AMB+T | 10-Lead eMGA (2.1mm x 2.6mm x 1.3mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 26, 2022 - 2299 ASSEMBLY |
||
| MAXM17625AMB+ | PRODUCTION | |
| MAXM17625AMB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAXM17625 yet. Have something to say?
Start a Discussion on EngineerZone®