MAXM17537
LAST TIME BUY4.5V to 60V, 3A High-Efficiency, DC-DC Step-Down SiP Power Module with Integrated Inductor
High-Efficiency Synchronous Buck Regulator Offers Balance of High Performance, Wide Temperature Range, and Small Size
- Part Models
- 2
- 1ku List Price
- Starting From $18.15
Overview
- Reduces Design Complexity, Manufacturing Risks, and Time to Market
- Integrated Synchronous Step-Down DC-DC Converter
- Integrated Inductor
- Integrated FETs
- Integrated Compensation Components
- Saves Board Space in Space-Constrained Applications
- Complete Integrated Step-Down Power Supply in a Single Package
- Small Profile, 9mm x 15mm x 4.32mm SiP Package
- Simplified PCB Design with Minimal External BOM Components
- Offers Flexibility for Power-Design Optimization
- Wide Input-Voltage Range from 4.5V to 60V
- Output-Voltage Adjustable Range from 8V to 24V
- Adjustable Frequency with External Frequency Synchronization (100kHz to 2.2MHz)
- PWM, PFM, or DCM Current-Mode Control
- Programmable Soft-Start
- Auxiliary Bootstrap LDO for Improved Efficiency
- Optional Programmable EN/UVLO
- Operates Reliably in Adverse Industrial Environments
- Integrated Thermal Protection
- Hiccup Mode Overload Protection
- RESET (Active Low) Output-Voltage Monitoring
- Operating Temperature Range (-40°C to +125°C)
The Himalaya series of voltage regulator ICs and power modules enable cooler, smaller, and simpler power supply solutions. The MAXM17537 is an easy-to-use, step-down power module that combines a switching power supply controller, dual n-channel MOSFET power switches, fully shielded inductor, and the compensation components in a low-profile, thermally-efficient system-in-package (SiP). The device operates over a wide input-voltage range of 4.5V to 60V and delivers up to 3A continuous output current with excellent line and load regulation over an output-voltage range of 8V to 24V. The high level of integration significantly reduces design complexity and manufacturing risks, and offers a true plug-and-play power supply solution, reducing time to market.
The device can be operated in the pulse-width modulation (PWM), pulse-frequency modulation (PFM), or discontinuous-conduction mode (DCM) control schemes.
The MAXM17537 is available in a low-profile, highly thermal-emissive, compact, 29-pin, 9mm x 15mm x 4.32mm SiP package that reduces power dissipation in the package and enhances efficiency. The package is easily soldered onto a printed circuit board and suitable for automated circuit board assembly.
Applications
- Test and Measurement Equipment
- Distributed Supply Regulation
- FPGA and DSP Point-of-Load Regulator
- Base-Station Point-of-Load Regulator
- HVAC and Building Control System
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAXM17537ALY# | Land Grid Array Module | ||
| MAXM17537ALY#T | Land Grid Array Module |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn More