MAXM17502

LAST TIME BUY

1A, 60V High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor

Highly Integrated DC-DC Power Module Enables Ease of Design and Small-Solution Footprint

Viewing:

Overview

  • Reduces Design Complexity, Manufacturing Risks, and Time to Market
    • Integrated Switching Power Supply Controller and Dual-MOSFET Power Switches
    • Integrated Inductor
    • Integrated Compensation Components
    • Integrated Thermal-Fault Protection
    • Integrated Peak Current Limit
  • Saves Board Space in Space-Constrained Applications
    • Complete Integrated Step-Down Power Supply in a Single Package
    • Small Profile 6.5mm x 10mm x 2.8mm SiP Package
    • Simplified PCB Design with Minimal External BOM Components
  • Offers Flexibility for Power-Design Optimization
    • Wide Input Voltage Range from 4.5V to 60V
    • Output Voltage Adjustable Range from 0.9V to 5.0V
    • Delivers up to 1A Current
    • Shutdown Current as Low as 0.9μA (typ)
    • ±1.8% System Accuracy
    • Fixed-Frequency PWM
    • Programmable Soft-Start and Prebias Startup
    • Optional Programmable EN/UVLO
    • Robust Operation
    • Open-Drain Power Good Output (Active-Low RESET pin)
    • -40°C to +125°C Industrial/Automotive Temperature Range
MAXM17502
1A, 60V High-Efficiency, DC-DC Step-Down Power Module with Integrated Inductor
MAXM17502: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADI Power Studio™ Designer

ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.

Open Tool

SIMPLIS Models 1


Evaluation Kits

MAXM17502EVKIT

Evaluation Kit for the MAXM17502 in a 5V Output-Voltage Application

Features and Benefits

  • Highly Integrated Solution with an Integrated, Shielded Inductor
  • Wide 12V to 60V Input Range
  • Preset 5V Output Voltage
  • Up to 1A Output Current
  • High Efficiency 84% (VIN = 24V, VOUT = 5V at 1.0A)
  • 540kHz Switching Frequency
  • Enable/UVLO Input, Resistor-Programmable UVLO Threshold
  • Adjustable Soft-Start Time
  • Open-Drain Active-Low RESET Output
  • Internally Compensated
  • Overcurrent and Overtemperature Protection
  • Low-Profile, Surface-Mount Components
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAXM17502 evaluation kit (EV kit) is a demonstration circuit of the MAXM17502 high-voltage, high-efficiency, current mode, synchronous step-down DC-DC switching power module. The EV kit is designed to provide 5V with up to 1A load of current from a wide input-voltage range of 12V to 60V. The EV kit switches at an optimal 540kHz switching frequency to allow for small component and solution sizes while maintaining high performance. The EV kit provides a precision-enable input and an open-drain active-low RESET output signal to provide a simple and reliable startup sequence. The EV kit also includes optional component footprints to program different output voltages, an adjustable input undervoltage-lockout, and a soft-start time to control inrush current during startup. The MAXM17502 module data sheet provides a complete description of the part and should be read in conjunction with this evaluation kit data sheet prior to modifying the demo circuit.

Applications

  • Battery-Powered Equipment
  • General-Purpose Point-of-Load
  • High-Voltage LDO Replacement
  • HVAC and Building Control
  • Industrial Sensors and Process Control

MAXM17502EVKIT
Evaluation Kit for the MAXM17502 in a 5V Output-Voltage Application

Latest Discussions

No discussions on MAXM17502 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed