MAX9966

Quad, Low-Power, 500Mbps ATE Driver/Comparator

Viewing:

Overview

  • Small Footprint: Four Channels in 0.4in²
  • Low Power Dissipation: 975mW/Channel (typ)
  • High Speed: 500Mbps at 3VP-P
  • Very Low Timing Dispersion
  • Wide Operating Range: -1.5V to +6.5V
  • Active Termination (3rd-Level Drive)
  • Low-Leakage Mode: 15nA Maximum
  • Integrated Clamps
  • Interface Easily with Most Logic Families
  • Digitally Programmable Slew Rate
  • Internal Logic Termination Resistors
  • Low Gain and Offset Error

The MAX9965/MAX9966 four-channel, low-power, high-speed pin electronics driver and comparator ICs include for each channel a three-level pin driver, comparator, and variable clamps. The MAX9965/MAX9966 are similar to the MAX9963/MAX9964, but with even lower window comparator dispersion for enhanced accuracy. The driver features a wide voltage range and high-speed operation, includes high-Z and active termination (3rd-level drive) modes, and is highly linear even at low-voltage swings. The dual bipolar-input comparator provides very low dispersion (timing variation) over a wide variety of input conditions. The clamps provide damping of high-speed DUT waveforms when the device is configured as a high-impedance receiver. High-speed, differential control inputs compatible with ECL, LVPECL, LVDS, and GTL levels are provided for each channel. ECL/LVPECL or flexible open-collector outputs are available for the comparators.

The A-grade version provides tight matching of gain and offset for the driver and comparator, allowing reference levels to be shared across multiple channels in cost-sensitive systems. For system designs that incorporate independent reference levels for each channel, the B-grade version is available at reduced cost.

Optional internal resistors at the high-speed inputs provide differential termination of LVDS inputs, while optional internal resistors provide the pullup voltage and source termination for open-collector comparator outputs. These features significantly reduce the discrete component count on the circuit board.

The MAX9965/MAX9966 operating range is -1.5V to +6.5V, with power dissipation of only 975mW per channel.

These devices are available in a 100-pin, 14mm x 14mm body, 0.5mm pitch TQFP with an exposed 8mm x 8mm die pad on the top (MAX9965) or bottom (MAX9966) of the package for efficient heat removal. The MAX9965/MAX9966 are specified to operate with an internal die temperature of +60°C to +100°C, and feature a die temperature monitor output.

Applications

  • Low-Cost Mixed-Signal/System-on-Chip Testers
  • Memory Testers
  • Pattern/Data Generators
  • Structural Testers

MAX9966
Quad, Low-Power, 500Mbps ATE Driver/Comparator
MAX9965, MAX9966: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Automatic Test Equipment (ATE) 2
MAX9963 PRODUCTION Quad Low-Power 500Mbps ATE Driver/Comparator
MAX9964 Quad Low-Power 500Mbps ATE Driver/Comparator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX9966 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed