MAX9937

PRODUCTION

Automotive Current-Sense Amplifier with Reverse-Battery Protection

Current-Sense Amplifier with Reverse-Battery and Load-Dump Protection from -20V to +40V

Viewing:

Overview

  • Reverse Battery and Load-Dump Protection
    • -20V to +40V
  • +4V to +28V Input Common-Mode Range
  • Flexible EMI Filtering
  • Low VOS: ±1.2mV (max)
  • Low VOS Drift : 1µV/°C (typ)
  • 20µA Supply Current
  • 350kHz, 3dB Small-Signal Bandwidth

The MAX9937 is a tiny current-sense amplifier designed for unidirectional high-side current-sense applications. This device addresses major areas of concern for various applications including load-dump protection up to +40V, reverse-battery protection, and filtering for EMI and transient performance.

The MAX9937 also features a low input offset voltage of ±1.2mV (max) at +25°C with a low temperature drift of just 1µV/°C (typ).

The MAX9937 is available in a 5-pin SC70 package and is rated over the -40°C to +125°C temperature range.

Applications

  • Battery Current Sense
  • ECU Current Monitor
  • Fuse Box Current Sense

MAX9937
Automotive Current-Sense Amplifier with Reverse-Battery Protection
MAX9937: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 2
MAX4372 RECOMMENDED FOR NEW DESIGNS Low-Cost, UCSP/SOT23, Micropower, High-Side Current-Sense Amplifier with Voltage Output
MAX4073 PRODUCTION Low-Cost, SC70, Voltage-Output, High-Side Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9937EVKIT

Evaluation Kit for the MAX9937

Features and Benefits

  • Reverse-Battery and Load-Dump Protection
    • -20V to +40V
  • +4V to +28V Input Common-Mode Range
  • +2.7V to +5.5V Supply Range
  • Flexible EMI Filtering
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9937 evaluation kit (EV kit) is an assembled and tested PCB used to evaluate the MAX9937 current-sense amplifier, designed for unidirectional high-side current-sense applications. The EV kit can be used to demonstrate the applicability of the MAX9937 to withstand transients, such as load-dump protection, reverse-battery protection, and filtering for EMI.

Applications

  • Automotive Battery Current Sense
  • ECU Current Monitor
  • Fuse Box Current Sense

MAX9937EVKIT
Evaluation Kit for the MAX9937

Latest Discussions

No discussions on MAX9937 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed