MAX9867
PRODUCTIONUltra-Low Power Stereo Audio Codec
Ultra-Low-Power, Stereo Audio Codec Integrates Auxiliary Battery-Measurement ADC and Capacitorless Headphone Amps
- Part Models
- 6
- 1ku List Price
- Starting From $1.59
Overview
- 1.8V Single-Supply Operation
- 6.7mW Playback Power Consumption
- 90dB Stereo DAC, 8kHz ≤ fS ≤ 48kHz
- 85dB Stereo ADC, 8kHz ≤ fS ≤ 48kHz
- Battery-Measurement Auxiliary ADC
- Support for Any Master Clock Between 10MHz to 60MHz
- Stereo Digital Microphone Input Support
- Stereo Analog Differential Microphone Inputs
- Stereo Headphone Amplifiers: Differential, Single-Ended, or Capacitorless
- Stereo Line Inputs
- Voiceband Filter with a Stopband Attenuation Greater than 70dB
- 1.65V to 3.6V Digital Interface Supply Voltage
- I²S/TDM-Compatible Digital Audio Bus
- 30-Bump, 2.2mm x 2.7mm 0.4mm-Pitch WLP
The MAX9867 is an ultra-low power stereo audio codec designed for portable consumer devices such as mobile phones and portable gaming consoles.
The device features stereo differential microphone inputs that can be connected to either analog or digital microphones. The single-ended line inputs, with configurable preamplifier, can be sent to the ADC for record or routed directly to the headphone amplifier for playback. An auxiliary ADC path can be used to track any DC voltage.
The stereo headphone amplifiers support differential, single-ended, and capacitorless output configurations. Using the capacitorless output configuration, the device can output 10mW into 32Ω headphones. Comprehensive click-and-pop circuitry suppresses audible clicks and pops during volume changes and startup or shutdown.
Utilizing Maxim's proprietary digital circuitry, the device can accept any available 10MHz to 60MHz system clock. This architecture eliminates the need for an external PLL and multiple crystal oscillators. The stereo ADC and DAC paths provide user-configurable voiceband or audioband digital filters. Voiceband filters provide extra attenuation at the GSM packet frequency and greater than 70dB stopband attenuation at fS/2.
The MAX9867 operates from a single 1.8V supply, and supports a 1.65V to 3.6V logic level. An I²C 2-wire serial interface provides control for volume levels, signal mixing, and general operating modes.
The MAX9867 is available in a tiny 2.2mm x 2.7mm, 0.4mm-ball-pitch, WLP package. A 32-pin 5mm x 5mm TQFN package is also available.
Applications
- Cell Phones
- Portable Gaming Devices
- Portable Multimedia Players
- Portable Navigation Devices
- Wireless Headsets
Documentation
Data Sheet 1
Technical Articles 4
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX9867ETJ+ | LFCSP | ||
| MAX9867ETJ+G3U | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX9867ETJ+T | LFCSP | ||
| MAX9867ETJ+TG3U | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX9867EWV+ | WLCSP | ||
| MAX9867EWV+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX9867ETJ+ | PRODUCTION | |
| MAX9867ETJ+T | PRODUCTION | |
|
Jan 7, 2014 - 1363 ASSEMBLY |
||
| MAX9867ETJ+ | PRODUCTION | |
| MAX9867ETJ+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX9867ETJ+T | PRODUCTION | |
| MAX9867ETJ+TG3U | ||
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX9867EWV+ | ||
| MAX9867EWV+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.