MAX98314

PRE-RELEASE

Mono 3.2W Class D Amplifier with Integrated Input Coupling Capacitors

Industry's Smallest Class D Solution Integrates Input Capacitors, Saving > 25% Board Space!

Viewing:

Overview

  • Integrated Input Coupling Capacitors with Excellent Linearity
    • fC = 100Hz (6dB)
    • fC = 200Hz (12dB)
  • Low Quiescent Current
    • 0.95mA at 3.7V
    • 1.2mA at 5.0V
  • Delivers High Output Power at 10% THD+N
    • 3.2W into 4Ω, VPVDD = 5V
    • 960mW into 8Ω, VPVDD = 3.7V
  • Ultra-Low Noise: 19µV
  • Eliminates Output Filtering Requirement
    • Spread Spectrum and Active Emissions Limiting
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low Current Shutdown Mode
  • Small, Space-Saving Package

The MAX98314 mono 3.2W Class D amplifier provides Class AB audio performance with Class D efficiency. This device offers five selectable gain settings (0dB, 3dB, 6dB, 9dB, and 12dB) set by a single gain-select input (GAIN).

Active emissions limiting (AEL) edge rate and overshoot control circuitry and a filterless spread-spectrum modulation (SSM) scheme greatly reduce EMI and eliminate the need for output filtering found in traditional Class D devices.

The IC's low 0.95mA at 3.7V, 1.2mA at 5.0V quiescent current extends battery life in portable applications.

Highly linear, integrated input coupling capacitors (CIN) reduce solution size and provide excellent THD+N, PSRR, and CMRR performance at low frequencies vs. standard Class D amplifiers using external input capacitors.

The IC is available in a small 9-bump, 0.3mm pitch WLP (1.0mm x 1.0mm x 0.80mm) package and is specified over the -40°C to +85°C extended temperature range.

Applications

  • Mobile Phones
  • MP3 Players
  • Netbook Computers
  • Notebook Computers
  • Portable Audio
  • VoIP Phones

MAX98314
Mono 3.2W Class D Amplifier with Integrated Input Coupling Capacitors
MAX98314: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio Amplifiers 3
MAX98304 PRODUCTION Mono 3.2W Class D Amplifier
MAX98300 PRODUCTION Mono 2W Class D Amplifier
MAX98310 PRODUCTION Mono 1.4W Class AB Audio Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX98314 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed