MAX98302

Obsolete

Stereo 2.4W Class D Amplifier

Latest Generation Class D Technology Features the Industry's Best EMI Performance with Low 0.8mA IQ

Viewing:

Overview

  • Industry-Leading Quiescent Current: 1.65mA at 3.7V, 2.25mA at 5V
  • Spread Spectrum and Active Emissions Limiting
  • Five Selectable Gains
  • High -67dB PSRR at 217Hz
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low-Current Shutdown Mode
  • Space-Saving, 3mm x 3mm x 0.75mm, 14-Pin TDFN-EP Package
MAX98302
Stereo 2.4W Class D Amplifier
MAX98302: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX98302 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed