MAX9830

Mono 2W Class D Amplifier

2.3W of Low-EMI, Class D Power from a 2.5mm x 2.5mm Package

Viewing:

Overview

  • Industry-Leading Quiescent Current: 1.6mA at 5V, 1.2mA at 3.6V
  • Spread Spectrum and Active Emissions Limiting
  • Passes EMI Limit Unfiltered with Up to 24in (61cm) of Speaker Cable
  • Click-and-Pop Suppression
  • Thermal and Overcurrent Protection
  • Low 0.5µA Current Shutdown Mode
  • Space-Saving, 2mm x 2mm x 0.8mm, 8-Pin TDFN Package

The MAX9830 mono 2W Class D amplifier provides Class AB audio performance with Class D efficiency.

Active emissions limiting edge rate and overshoot control circuitry greatly reduces EMI. A filterless spread-spectrum modulation scheme eliminates the need for output filtering found in traditional Class D devices. These features reduce application component count.

The MAX9830's industry-leading 1.6mA at 5V, 1.2mA at 3.6V, quiescent current extends battery life in portable applications.

The MAX9830 is available in an 8-pin TDFN (2mm x 2mm x 0.8mm) and is specified over the extended -40°C to +85°C temperature range.

Applications

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • VoIP Phones

MAX9830
Mono 2W Class D Amplifier
MAX9830: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Audio & Video CODECs 1
MAX9853 Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs
Audio Amplifiers 2
MAX9702 1.8W, Filterless, Stereo, Class D Audio Power Amplifier and DirectDrive Stereo Headphone Amplifier
MAX9701 1.3W, Filterless, Stereo Class D Audio Power Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX9830AEVKIT

Evaluation Kit for the MAX9830A, MAX9830B, MAX9830C, MAX9830D, and MAX9830E

Features and Benefits

  • Industry-Leading Quiescent Current 1.6mA (VDD = 5V), 1.2mA (VDD = 3.6V)
  • Filterless Operation Passes EN55022B-Radiated Emissions with Up to 24in (61cm) of Speaker Cable
  • Evaluates the MAX9830B–MAX9830E (with IC Replacement)
  • 2.6V to 5.5V Single-Supply Operation
  • 2W Mono Class D Output
  • Differential or Single-Ended Input
  • Low-Power Shutdown Input
  • Fully Assembled and Tested

Product Details

The MAX9830A evaluation kit (EV kit) is a fully assembled and tested circuit board that uses the MAX9830A filterless Class D amplifier to drive a mono bridge-tied-load (BTL) speaker in portable audio applications. Designed to operate from a 2.6V to 5.5V DC power supply, the EV kit is capable of delivering 2W into a 4Ω load. The EV kit accepts differential or single-ended input signals. The MAX9830A EV kit also evaluates the MAX9830B–MAX9830E.

Applications

  • Cellular Phones
  • MP3 Players
  • Notebook and Netbook Computers
  • Portable Audio Players
  • VoIP Phones

MAX9830AEVKIT
Evaluation Kit for the MAX9830A, MAX9830B, MAX9830C, MAX9830D, and MAX9830E

Latest Discussions

No discussions on MAX9830 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed