MAX9792

PRODUCTION

Windows Vista-Compliant Class D Speaker Amplifiers with DirectDrive Headphone Amplifiers

36% Smaller, 68% More Efficient—Industry's First Class D Vista-Compliant Notebook Audio Subsystem

Viewing:

Overview

  • Windows Vista® Premium Compliant
  • Low EMI Filterless Class D Speaker Amplifiers Pass EN55022B Emissions Limit with 30cm of Speaker Cable
  • 180mW DirectDrive Headphone Amplifier
  • Excellent RF Immunity
  • Integrated 120mA LDO
  • Eliminates Headphone Ground Loop Noise
  • Wake-on-Beep Function
  • Click-and-Pop Suppression
  • Short-Circuit and Thermal-Overload Protection
  • Thermally Efficient, Space-Saving Package
    • 28-Pin TQFN-EP (4mm x 4mm x 0.75mm)
MAX9792
Windows Vista-Compliant Class D Speaker Amplifiers with DirectDrive Headphone Amplifiers
MAX9791, MAX9792: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX9791AEVKIT

Evaluation Kit for the MAX9791A

Features and Benefits

  • No DC-Blocking Output Capacitors Required at Headphone Output
  • Speaker and Headphone Operation
    • Speaker: 2W Stereo Output
    • Headphone: 180mW DirectDrive Stereo Output
  • Wake-on-Beep Function
  • 120mA, 4.75V LDO
  • Lead-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9791A evaluation kit (EV kit) demonstrates the MAX9791A IC, which combines a stereo Class D power amplifier, a DirectDrive® stereo headphone amplifier, and a 120mA, 4.75V low-dropout regulator (LDO) for notebook, tablet PC, and portable media player applications. Maxim's DirectDrive technology eliminates the need for bulky DC-blocking capacitors at the output of the headphone amplifier.

The EV kit is configured for a 12dB speaker amplifier gain and a 0dB headphone amplifier gain. It is designed to operate from a 4.5V to 5.5V speaker supply and an optional separate 2.7V to 5.5V headphone supply. The EV kit is capable of delivering up to 2W into a pair of 4Ω speakers and 180mW into a 32Ω headphone load.

Applications

  • Notebook Computers
  • Portable Multimedia Players
  • Tablet PCs

MAX9792AEVKIT

Evaluation Kit for the MAX9792A

Features and Benefits

  • No DC-Blocking Output Capacitors Required at Headphone Output
  • Speaker and Headphone Operation
    • Speaker: 3W Mono Class D Output
    • Headphone: 180mW Stereo DirectDrive Output
  • Wake-on-Beep Function
  • 120mA, 4.75V LDO
  • Lead(Pb)-Free and RoHS Compliant
  • Fully Assembled and Tested

Product Details

The MAX9792A evaluation kit (EV kit) demonstrates the MAX9792A IC, which combines a mono Class D power amplifier, a DirectDrive® stereo headphone amplifier, and a 120mA, 4.75V low-dropout regulator (LDO) for notebook, tablet PC, and portable media player applications. Maxim's DirectDrive technology eliminates the need for bulky DC-blocking capacitors at the output of the headphone amplifier.

The EV kit is configured for a 12dB speaker amplifier gain and a 0dB headphone amplifier gain. It is designed to operate from a 4.5V to 5.5V speaker supply and an optional separate 2.7V to 5.5V headphone supply. The EV kit is capable of delivering up to 3W into a 3Ω speaker and 180mW into a 32Ω headphone load.

Applications

  • Notebook Computers
  • Portable Multimedia Players
  • Tablet PCs

MAX9791AEVKIT
Evaluation Kit for the MAX9791A
MAX9792AEVKIT
Evaluation Kit for the MAX9792A

Latest Discussions

Recently Viewed