MAX9790

Obsolete

Windows Vista-Compliant, Stereo Class AB Speaker Amplifiers and DirectDrive Headphone Amplifiers

Integrated Vista-Compliant ICs Combine a 2 x 2W Speaker Amplifier, DirectDrive Headphone Amplifier and Low-Dropout Regulator

Viewing:

Overview

  • Microsoft Windows Vista Compliant
  • Class AB 2W Stereo BTL Speaker Amplifier
  • 100mW DirectDrive Headphone Amplifier Eliminates Costly, Bulky DC-Blocking Capacitors
  • Excellent RF Immunity
  • Integrated 120mA LDO (MAX9789)
  • High +90dB PSRR, Low 0.002% THD+N
  • Low-Power Shutdown Mode
  • Click-and-Pop Suppression
  • Short-Circuit and Thermal-Overload Protection
  • Available in 32-Pin Thin QFN (5mm x 5mm x 0.8mm) Package
MAX9790
Windows Vista-Compliant, Stereo Class AB Speaker Amplifiers and DirectDrive Headphone Amplifiers
MAX9789, MAX9790: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9790 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed