MAX9765

Obsolete

750mW Audio Amplifiers with Headphone Amp, Microphone Preamp, and Input Mux

750mW Audio Amplifier with Headphone Amp, Microphone Preamp, and Mux Optimized for Portable Audio Applications

Viewing:

Overview

  • 750mW BTL Stereo Speaker Amplifier
  • 65mW Stereo Headphone Amplifier
  • 2.7V to 5.5V Single-Supply Operation
  • Click-and-Pop Suppression
  • Low 0.003% THD+N
  • Low Quiescent Current: 13mA
  • Low-Power Shutdown Mode: 5µA
  • MUTE Function
  • Headphone Sense Input
  • Stereo 2:1 Input Multiplexer
  • Optional 2-Wire, I²C-Compatible, or Parallel Interface
  • Small 32-Pin Thin QFN (5mm x 5mm x 0.8mm) Package

The MAX9765/MAX9766/MAX9767 family combines speaker, headphone, and microphone amplifiers, all in a small thin QFN package. The MAX9765 is targeted at stereo speaker playback applications and includes a stereo bridge-tied load (BTL) speaker amp, stereo headphone amp, single-ended output mic amp, input MUX, and I²C control. The MAX9766 is targeted at mono speaker playback applications and includes a mono BTL speaker amp, stereo headphone amp, differential output mic amp, input MUX, and I²C control. The MAX9767 is targeted at applications that do not require a headphone amp and includes a stereo BTL speaker amp, differential output mic amp, and parallel control.

These devices operate from a single 2.7V to 5.5V supply. A high 95dB PSRR allows these devices to operate from noisy supplies without additional power conditioning. An ultra-low 0.003% THD+N ensures clean, low distortion amplification of the audio signal. Click-and-pop suppression eliminates audible transients on power and shutdown cycles.

In speaker mode, the amplifiers can deliver up to 750mW of continuous average power into a 4Ω load. In headphone mode, the amplifier can deliver up to 65mW of continuous average power into a 16Ω load. The gain of the amplifiers is externally set, allowing maximum flexibility in optimizing output levels for a given load. The MAX9765/MAX9766 also feature a 2:1 input multiplexer, allowing multiple audio sources to be selected. The various functions are controlled by either an I²C-compatible (MAX9765/MAX9766) or simple parallel control interface (MAX9767).

All devices include two low-noise microphone preamps, a differential amp for internal microphones, and a single-ended amplifier for additional external microphones. A microphone bias output is provided, reducing external component count.

The MAX9765/MAX9766/MAX9767 are available in a thermally efficient 32-pin thin QFN package (5mm x 5mm x 0.8mm). All devices have short-circuit and thermal-overload protection (OVP) and are specified over the extended -40°C to +85°C temperature range.

Applications

  • Cell Phones
  • Digital Cameras
  • Notebook Computers
  • PDA Audio Systems
  • Tablet PCs

MAX9765
750mW Audio Amplifiers with Headphone Amp, Microphone Preamp, and Input Mux
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9765 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed