MAX9760

Obsolete

Stereo 3W Audio Power Amplifiers with Headphone Drive and Input Mux

3W, Stereo Audio Amplifiers with Headphone Amp and Input Mux Optimized for Notebook and DVD Applications

Viewing:

Overview

  • Industry-Leading, Ultra-High 100dB PSRR
  • PC99/01 Compliant
  • 3W BTL Stereo Speaker Amplifier
  • 200mW Stereo Headphone Amplifier
  • Low 0.002% THD+N
  • Click-and-Pop Suppression
  • ESD-Protected Outputs
  • Low Quiescent Current: 13mA
  • Low-Power Shutdown Mode: 10µA
  • MUTE Function
  • Headphone Sense Input
  • Stereo 2:1 Input Multiplexer
  • Optional 2-Wire, I²C-Compatible or Parallel Interface
  • Tiny 28-Pin Thin QFN (5mm x 5mm x 0.8mm) and TSSOP-EP Packages
MAX9760
Stereo 3W Audio Power Amplifiers with Headphone Drive and Input Mux
MAX9760, MAX9761: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9760 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed