MAX9758

Obsolete

2.3W Stereo Speaker Amplifiers and DirectDrive Headphone Amplifiers with Automatic Level Control

Audio Amplifier with Automatic Level Control for Speaker Protection and Better Sound Quality

Viewing:

Overview

  • Automatic Level Control—Protects Speakers
  • Analog Volume Control
  • 120mW DirectDrive Headphone Amplifiers (16Ω)
  • 150mA Adjustable LDO
  • Class AB, 2.3W, Stereo BTL Speaker Amplifiers (3Ω)
  • High 95dB PSRR
  • Low-Power Shutdown Mode
  • Industry-Leading Click-and-Pop Suppression
  • Short-Circuit and Thermal Protection
  • Beep Input

The MAX9756/MAX9757/MAX9758 combine dual, 2.3W, bridge tied load (BTL) stereo audio power amplifiers and a DirectDrive® headphone amplifier in a single device. These devices feature single-supply voltage operation, shutdown mode, logic-selectable gain, a headphone sense input, a 31-step analog volume control, and industry-leading click-and-pop suppression. The headphone amplifier uses Maxim's DirectDrive architecture that produces a ground-referenced output from a single supply, eliminating the need for large DC-blocking capacitors.

The MAX9756/MAX9757 feature automatic level control (ALC) that automatically limits output power to the speaker in the event of an overpowered output.

The MAX9756/MAX9758s' 150mA internal linear regulator provides a complete solution for DAC- or CODEC-based designs.

The MAX9756/MAX9757/MAX9758 are offered in space-saving, thermally efficient 32-pin (5mm x 5mm x 0.8mm) and 36-pin thin QFN (6mm x 6mm x 0.8mm) packages. All devices are specified over the extended -40°C to +85°C temperature range.

Applications

  • Flat-Panel TVs
  • LCD Projectors
  • Notebook PCs
  • PC Displays
  • Portable Audio
  • Portable DVD Players
  • Tablet PCs

MAX9758
2.3W Stereo Speaker Amplifiers and DirectDrive Headphone Amplifiers with Automatic Level Control
MAX9756, MAX9757, MAX9758: Simplified Block Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9758 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed