MAX9757

Obsolete

2.3W Stereo Speaker Amplifiers and DirectDrive Headphone Amplifiers with Automatic Level Control

Audio Amplifier with Automatic Level Control for Speaker Protection and Better Sound Quality

Viewing:

Overview

  • Automatic Level Control—Protects Speakers
  • Analog Volume Control
  • 120mW DirectDrive Headphone Amplifiers (16Ω)
  • 150mA Adjustable LDO
  • Class AB, 2.3W, Stereo BTL Speaker Amplifiers (3Ω)
  • High 95dB PSRR
  • Low-Power Shutdown Mode
  • Industry-Leading Click-and-Pop Suppression
  • Short-Circuit and Thermal Protection
  • Beep Input
MAX9757
2.3W Stereo Speaker Amplifiers and DirectDrive Headphone Amplifiers with Automatic Level Control
MAX9756, MAX9757, MAX9758: Simplified Block Diagrams
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9757 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed