MAX9754

Obsolete

2.2W, Low-EMI, Stereo, Class D Power Amplifiers with DirectDrive Headphone Amplifiers

Viewing:

Overview

  • PC2001 Compliant
  • 2.2W Class D Stereo Speaker Amplifier
  • Pin-for-Pin Compatible with Class AB MAX9750/MAX9751/MAX9755
  • 85% Efficiency (RL = 8Ω, POUT = 1W)
  • 62mW DirectDrive Headphone Amplifier
  • High PSRR (70dB at 1kHz)
  • Analog Volume Control (MAX9752)
  • Beep Input with Glitch Filter (MAX9752)
  • 2:1 Stereo Input MUX (MAX9753)
  • ±8kV ESD-Protected Headphone Outputs
  • No Output DC-Blocking Capacitors
  • Industry-Leading Click-and-Pop Suppression

The MAX9752/MAX9753/MAX9754 combine a high-efficiency, filterless, stereo Class D audio power amplifier with a DirectDrive® headphone amplifier in a single device. The Class D amplifier operates from a single 4.5V to 5.5V supply and provides 2.2W per channel into a 4Ω load. The headphone amplifier operates from a single 3V to 5.5V supply, and uses Maxim's DirectDrive architecture to produce a ground-referenced output from a single supply.

The MAX9754 features a Class D stereo speaker amplifier and headphone driver. The MAX9752 adds an analog volume control and a BEEP input. The MAX9753 adds a stereo 2:1 input multiplexer. All devices feature logic-selectable gain, and a headphone sense input that detects the presence of a headphone.

The MAX9752/MAX9753/MAX9754 come in 28-pin thin QFN (5mm x 5mm x 0.8mm) packages, and are specified over the extended -40°C to +85°C temperature range. For a pin-for-pin-compatible Class AB version of these devices, refer to the MAX9750/MAX9751/MAX9755 data sheet.

Applications

  • Flat-Panel TVs
  • LCD Projectors
  • Notebook PCs
  • PC Displays
  • Portable DVDs
  • Tablet PCs

MAX9754
2.2W, Low-EMI, Stereo, Class D Power Amplifiers with DirectDrive Headphone Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX9754 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed